Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Port DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub, 3840 x 2160 4Kx2K @ 24/30Hz UHD, TAA

Model Number: B156-004-HD


Ideal for digital signage in schools, airports and other venues that require a DisplayPort signal to be distributed to four HDMI monitors in mirror mode, extended mode, or video wall mode.
  • DisplayPort 1.2 compliant
  • Display the same image on each monitor, extend the desktop across them, or display in video wall mode where monitors are combined to display as one
  • Supports video resolutions up to 1920 x 1080 on each monitor. Displaying all four monitors in video wall mode allows for expanded resolutions up to 3840 x 2160 @ 24/30Hz 4K UHD.
  • Supports up to 48-bit Deep Color (16 bits per channel)
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's B156-004-HD 4-Port DisplayPort 1.2 to HDMI MST Hub allows you to connect four independent HDMI monitors to a single DisplayPort output on your computer. Connect to a Mini DisplayPort output, or the Thunderbolt port on your Mac, using a Mini DisplayPort to DisplayPort cable (Tripp Lite P583-Series). You can display the same image on each monitor, extend the desktop across them, or display in video wall mode where monitors are combined to display as one, enlarged monitor. The B156-004-HD supports video resolutions up to 1920 x 1080 (1080p) on each connected monitor. Expanded video resolutions are supported when displaying all four monitors in video wall mode, such as 3840 x 2160 @ 24/30Hz in a 2X2 monitor configuration, or 7680 x 1080 in a vertical 4X1 monitor configuration. It supports 48-bit Deep Color (16 bits per channel), DTS-HD, Dolby True HD and 7.1 channel surround sound audio, and is compatible with HDCP, EDID and DDC. It comes with an external power supply and brackets for wall-, rack- or pole-mounting. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

Splitting, Extending, Video Wall Mode
  • Connect four independent HDMI monitors to a single DisplayPort output on your computer
  • Display the same image on each monitor, extend the desktop across them, or display in video wall mode where monitors are combined to display as one, enlarged monitor
  • Supports video resolutions up to 1920 x 1080 (1080p) on each connected monitor.
  • Expanded video resolutions are supported when displaying all four monitors in video wall mode, such as 3840 x 2160 @ 24/30Hz in a 2X2 monitor configuration, or 7680 x 1080 in a vertical 4X1 monitor configuration.

Video Standards and Protocols
  • Supports up to 48-bit Deep Color (16 bits per channel)
  • Compatible with HDCP, EDID and DDC
  • DisplayPort 1.2 compliant
  • Compatible with Apple® Thunderbolt connectors when using a Mini DisplayPort to DisplayPort cable (Tripp Lite P583-Series)

Installation
  • Plug-and-play; no software or drivers required
  • Easy to install; connect the DisplayPort video source to the hub's input port, connect the external power supply and finally connect the four HDMI monitors to the output ports
  • Connect to a Mini DisplayPort output, or the Thunderbolt port on your Mac, using a Mini DisplayPort to DisplayPort cable (Tripp Lite P583-Series)

Mounting Options
  • Wall-, rack- or pole-mounting; mounting hardware is included

TAA-Compliant for GSA Schedule Purchases
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • A computer with a DisplayPort v1.2 compatible Graphics Card (e.g. AMD Radeon with AMD Eyefinity technology) is required to display in video wall mode.
  • Mac OS X does not support MST for NVIDIA and Intel Graphics Processor Units, limiting video display on the connected monitors to mirror mode.
  • Backward compatible with most DisplayPort 1.1a equipment running current graphics drivers, with the feature set being limited to that of your equipment (e.g. you may be limited to displaying in Clone / Mirror Mode only). Compatibility with older graphics cards is not guaranteed.
  • MST-compliant graphics cards are limited to a bandwidth of 21.6 Gbps amongst all monitors with higher resolution monitors using up more bandwidth. 1080p monitors will use up approximately 22% of bandwidth, whereas 4K monitors will use 40% or more. As each monitor will be different, it is necessary to verify the percentage of bandwidth being used by each monitor in the display settings interface of your graphics card. If the total percentage of bandwidth taken up by all the connected monitors exceeds 100%, an image will not display on one or more of them.
  • A monitor with a HDMI port.

Package Includes

  • B156-004-HD DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub
  • Mounting Hardware
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.)
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332186928
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
INPUT
External Power Supply Input Specs (V / Hz / A)100-240V, 50/60Hz, 0.5A
External Power Supply Output Specs (V / A)5V / 2A
External Power Supply Cord Length (ft.)4.5
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationsFCC; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x1) Green (Power)
PHYSICAL
ColorBlack
Material of ConstructionSECC
RackmountableYes
Shipping Dimensions (hwd / in.)8.43 x 6.46 x 2.20
Shipping Weight (lbs.)0.65
Unit Dimensions (hwd / in.)5.04 x 3.93 x 1.17
Unit Packaging TypeBox
Unit Weight (lbs.)0.56
ENVIRONMENTAL
Operating Temperature Range14 to 167 F (-10 to 75 C)
Storage Temperature Range-4 to 176 F (-20 to 80 C)
Relative Humidity0% to 85%, Non-Condensing
BTUs  23.9 BTU/Hr
Power Consumption (Watts)7W
CONNECTIONS
Ports4
Side A - Connector 1DISPLAYPORT (FEMALE)
Side B - Connector 1(4) HDMI (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
Max Supported Video Resolution3840 x 2160 (4K x 2K) @ 60Hz
Displayport Specification1.2
HDMI Specification1.4
Audio SpecificationDTS-HD, Dolby TrueHD and 7.1-channel surround sound audio
Driver RequiredNo
Max Supported Color Depth48-bit Deep Color
TechnologyDisplayPort; HDMI
CERTIFICATIONS
ApprovalsFCC, RoHS, and REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

You will be able to connect the MST Hub to the Mini Displayport on your Mac, and mirror the same video image on all screens connected to it. However, Mac OS X does not support MST for NVIDIA and Intel Graphics Processor Units, so you will be unable to extend the video across multiple monitors or to combine the image on all monitors in video wall mode.
DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
A Multi-Stream Transport Hub allows you to distribute a single DisplayPort or Mini DisplayPort signal across multiple monitors. For a full explanation of MST, click here

Additional FAQs may be available on the B156004HD model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 10-ft.
P569-010 | Digital Signage & Audio/Video P569-010 High Speed HDMI Cable with Ethernet, Ultra HD 4K x 2K, Digital Video with Audio (M/M), 10-ft.
P569-010-CERT | Digital Signage & Audio/Video P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K x 2K @ 60 Hz (M/M), 10 ft.
P580-010 | Digital Signage & Audio/Video P580-010 DisplayPort to DisplayPort Cable 4K with Latches (M/M), 4K x 2K (3840 x 2160) @ 60 Hz, 10 ft.
P583-010 | Digital Signage & Audio/Video P583-010 Mini DisplayPort to DisplayPort 4K @60Hz Adapter, DisplayPort 1.2, mDP to DP Cable (M/M), 10 ft.

Resources & Downloads

support icon

Do you own a
B156-004-HD

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.