Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
HDMI multi-viewer connects 4 HDMI audio/video sources and displays them simultaneously on a single HDMI TV, monitor or projector.
  • Can display video from one, two or all four HDMI sources at the same time
  • Included remote control allows you to toggle between display modes with ease
  • Transmits HD picture quality at 1080p video resolutions @ 60 Hz
  • Audio switches independently, so you can watch one video source and hear another
  • Plug-and-play operation with no software required for easy, immediate installation
  • 2-year limited warranty

Features

HDMI Quad-Screen Multi-Viewer Connects 4 Audio/Video Sources to One HDMI Display
This 4-input HDMI multi-viewer allows you to connect four separate HDMI audio/video sources to one HDMI television, projector or monitor, and then display the video feeds from all four at the same time. For instance, connect a media server, Blu-ray player, security camera and Xbox to your HDTV, and watch the video transmission from all four simultaneously with built-in IR control.
Recommended for Home Theaters, Digital Signage and Other Audio/Video Applications
This HDMI quad multi-viewer is ideal for home theater, digital signage, broadcasting, video conferencing and security monitoring, just to name a few applications. Plus, it helps you avoid the cost of buying additional displays for your source devices and save space by combining four monitors into one.
Choose from Quad, Dual or Full-Screen Mode at the Click of a Button
Use the push-button on the unit or the included remote control to select which mode to use. In addition to displaying all four video feeds simultaneously in Quad Mode, you can watch video from two source devices using Dual Mode or just one in Full-Screen Mode. Pressing another button on the unit lets you switch the audio feeds independently of the video, so you can watch video from one HDMI source and hear audio from another. The unit comes with 12 different preset display configurations.
Transmits Crystal-Clear Video up to 1080p for High-Definition Presentations
This HDMI multi-viewer ensures HD performance with video resolutions up to 1080p at 60 Hz (1920 x 1080).
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The compact plug-and-play switch requires no software or drivers to download and install. Connect your devices to the HDMI ports with user-supplied HDMI cables (such as P568-Series), and plug the included external power supply (with four international plug adapters to ensure use all over the world) into an AC power source to get started. A red LED indicates the unit is receiving power, and blue LEDs indicate connected HDMI inputs.

System Requirements

  • Source device(s) with HDMI output
  • Display device with HDMI input

Package Includes

  • B119-4X1-MV HDMI Quad Multi-Viewer Switch
  • External power supply with 4 ft. cord (Input: 100–240V, 50/60 Hz, 0.6A; Output: 12V 2A)
  • (4) International plug adapters (North America, Europe, U.K., Australia)
  • Mounting hardware
  • Remote control
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332213990
Product TypeSplitter
Device CompatibilityMonitor/HDTV
TechnologyHDMI
VIDEO
Max Supported Video Resolution1920 x 1080 (1080p @ 60Hz)
HDR SupportYes
3D Video SupportedNo
AUDIO
Audio SpecificationPCM
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)12V / 2A
AC Power Adapter Cord Length (ft.)4
AC Power Adapter Cord Length (m)1.2
Voltage Compatibility (VAC)100; 110; 120; 125; 200; 208; 220; 230; 240
POWER
Power Source TypeAC Adapter
DC Barrel PlugOD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)10
CONNECTIONS
Number of Ports4
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1(4) HDMI (FEMALE)
Input x Output4 x 1
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x1) Power (Red), (x4) HDMI Input (Blue)
PHYSICAL
ColorBlack
Material of ConstructionSteel Alloy
Cable Length (ft.)0
Shipping Dimensions (hwd / in.)3.15 x 7.83 x 5.83
Shipping Weight (lbs.)1.50
Unit Dimensions (hwd / in.)5.850 x 4.070 x 0.840
Unit Packaging TypeBox
Unit Weight (lbs.)0.75
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity20% to 90% RH, Non-Condensing
BTUs  34.12 BTU/Hr
COMMUNICATIONS
EDID Compatible  Yes
IR Remote Extension SupportYes
FEATURES & SPECIFICATIONS
MST Support  No
Port SelectionPushbutton; Remote Selector
HDCP Specification1.2
Driver RequiredNo
CUSTOM
Batteries included with Remote ControlYes
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; UL; cUL
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI Flat Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003-FL P568-003-FL High-Speed HDMI Flat Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI Cable, Gripping Connectors, 4K (M/M), Black, 6 ft. (1.83 m) P568-006-BK-GRP P568-006-BK-GRP High-Speed HDMI Cable, Gripping Connectors, 4K (M/M), Black, 6 ft. (1.83 m)
High-Speed HDMI Cable with 1 Right-Angle Connector, Digital Video with Audio (M/M), 6 ft. (1.83 m) P568-006-RA P568-006-RA High-Speed HDMI Cable with 1 Right-Angle Connector, Digital Video with Audio (M/M), 6 ft. (1.83 m)
High-Speed HDMI Cable with 2 Right-Angle Connectors, Digital Video with Audio (M/M), 6 ft. (1.83 m) P568-006-RA2 P568-006-RA2 High-Speed HDMI Cable with 2 Right-Angle Connectors, Digital Video with Audio (M/M), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.