4-Outlet Power Strip, Right-Angle NEMA 5-15R - 15A, 120V, 6 ft. Cord, Right-Angle 5-15P Plug, 24 in.
Model Number: PS2404RA06B
- 4 right-angle 5-15R outlets for powering multiple devices in a rack or workbench
- Right-angle 5-15P plug permits easier connection in confined or hard-to-reach spaces
- 6 ft. cord allows flexibility in placing power strip in relationship to AC outlet
- Metal 24 in. housing designed to stand up in demanding lab and factory environments
- Hardware included for horizontal raceway or vertical rack mounting
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Typical Applications
- Distribute power to computer equipment and other devices in an office, network, workbench, industrial, retail or telecom environment
Package Includes
- PS2404RA06B 4-Outlet Power Strip, Right-Angle NEMA 5-15R - 6 ft. Cord
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332224637 |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (4) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (4) Yes |
Right-Angle Outlets | Yes |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Integrated Cord Clip | No |
USER INTERFACE, ALERTS & CONTROLS
Switches | Lighted 2 position switch controls power to all outlets |
Locking Switch Cover | Transparent on/off switch cover prevents accidental turn-off |
PHYSICAL
Anti-Microbial Protected | No |
Color | Black |
Color (AC Line Cord) | Black |
Form Factors Supported | Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications |
Included Mounting Accessories | Includes mounting clips |
Integrated Keyhole Mounting Slots | No |
Material of Construction | Aluminum |
Outlets Measurement (Center to Center) | 5.67 in. |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 3.43 x 28.11 x 2.44 |
Shipping Weight (lbs.) | 2.16 |
Unit Dimensions (hwd / in.) | 24 x 1.25 x 1.6 |
Unit Weight (lbs.) | 1.74 |
CERTIFICATIONS
UL1363 (Power Tap) | UL1363 |
Canada | cUL |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Accessories
Model Number | Description | |
---|---|---|
![]() |
PSSS2C | Mounting Clamps for Tripp Lite PS- and SS-Series Bench-Mount Power Strips - Pack of 2 |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Documentation
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.