Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

4-Outlet Power Strip with USB-A Charging - BS1363A Outlets, 220-250V, 13A, 1.8 m Cord, BS1363A Plug, White


4-outlet power strip with USB-A ports distributes electricity to home and office electronics and charges your mobile devices.
  • 4 BS1363A outlets distribute power to appliances, tools, lighting and other electronics
  • 1.8 m cord with BS1363A plug offers flexible placement in relation to an AC wall outlet
  • 2 USB-A ports share 2.1A of power for charging phones, tablets and other mobile devices
  • Rear keyhole slots enable mounting to desk or workbench for easy access to outlets
  • 13A circuit breaker shuts down all UK outlets for safety in case of overload

View Full Product Details

Tripp Lite Part Number

PS4B18USBW New

$29.00 Avg. Price
Have a Question?
Contact Us

Features

35.6 cm Power Strip Delivers Electricity to 4 Devices at the Same Time
Compatible with standard electrical equipment, this Protect It!® power strip features four BS1363A outlets and a durable white plastic housing. It is ideal for powering almost anything with a compatible plug, including computers and mobile devices to appliances and power tools.

Charges 2 Mobile Devices with 2.1A of Shared Power
In addition to AC outlets, this power strip provides USB charging for up to two mobile devices, including smartphones, tablets and e-readers. The USB-A ports eliminate the need for AC adapters for charging cords, leaving outlets available for AC equipment.

Designed to Give You Flexibility in Placing the Power Strip Where It’s Most Needed
The power strip features a space-saving right-angle BS1363A plug that helps you connect to a wall outlet located behind furniture that is placed flush against the wall. The plug is attached to a 1.8-meter power cord, which gives you more choices in placing the power strip away from the connected AC outlet.

Vertical or Horizontal Mounting for Desks and Workbenches
Keyhole-shaped mounting slots on the back of the power strip allow you to permanently install it on any flat surface, including walls, with user-supplied hardware.

Premium Safety Features Designed for Protecting Your Valuable Equipment
The PS4B18USBW features an on/off switch with diagnostic LED that provides one-touch control over all connected devices. A built-in 13-amp circuit breaker immediately shuts down the entire power strip in case of an overload to prevent equipment damage.

Typical Applications

  • Distribute power to computer equipment and other devices in an office, workbench, retail or telecom environment
  • Mount a power strip to the edge of a desk or workbench for easy access to outlets
  • Charge a smartphone and tablet without taking up available AC outlets

Package Includes

  • PS4B18USBW 4-Outlet Power Strip, British BS1363A Outlets, White
RoHS compliant

Specifications

OVERVIEW
UPC Code037332251602
INPUT
Nominal Input Voltage(s) Supported230V AC
Recommended Electrical Service230V (220-250V)
Voltage Compatibility (VAC)220-250
Input Plug TypeBritish
Right-Angle PlugYes
Integrated Cord ClipNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(4) British BS 1363A
Circuit Breaker (amps)13
Overload Protectioncombo switch/circuit breaker
Outlet Orientationright-angled
Right-Angle OutletsYes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesTwo position power switch
CHARGING
Charging Ports / Amps(2) 2.1A
SURGE / NOISE SUPPRESSION
Protection ModesIncludes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
Automatic Shut-Off  No
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionNo
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial Protective CoatingNo
ColorWhite
Color (AC Line Cord)White
Housing ColorWhite
Integrated Keyhole Mounting SlotsYes
Material of ConstructionPlastic
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)14.00 x 3.40 x 2.90
Shipping Weight (lbs.)0.98
Unit Dimensions (hwd / in.)29.5 x 7.5 x 6.5
Unit Weight (lbs.)0.81
SPECIAL FEATURES
Rotatable OutletsNo
STANDARDS & COMPLIANCE
ApprovalsCE, RoHS, Reach
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
PS4B18USBW

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.