Part Number: TLM446USBB
- 4 NEMA 5-15R outlets distribute AC power to connected home/office equipment
- 450 joules protect your valuable electronics against dangerous surges and spikes
- 4 USB ports share 4.2A for fast charging of phones, tablets and other mobile devices
- 6-ft. (1.83 m) cord with NEMA 5-15P plug allows flexibility in placing devices away from AC outlet
- Durable metal housing designed to stand up in harsh environments, such as warehouses
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $10,000 Ultimate Lifetime Insurance
Features
Specifications
OVERVIEW
UPC Code | 037332223463 |
Product Type | Surge Protector |
Charging Form Factor | Strip |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 35500 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (4) 5-15R |
Circuit Breaker (amps) | 15 |
Overload Protection | 15A resettable illuminated combo switch / circuit breaker |
Transformer Accommodation | (4) Yes |
Outlet Orientation | Single row of 4 outlets |
Right-Angle Outlets | Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
CHARGING
Number of Charging Ports | 4 |
Total Charging Watts | 21 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
Charging Ports / Amps | (4) 4.2A |
Overcharge Protection | No |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 450 |
AC Suppression Response Time | < 1 ns |
UL1449 Let Through Rating | 800 |
EMI / RFI Filtering | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Metal |
Power Cord Color | Black |
Housing Color | Black |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 12.99 x 4.72 x 1.97 |
Unit Dimensions (hwd / in.) | 11.380 x 1.870 x 1.750 |
Unit Weight (lbs.) | 1.29 |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 308 (Canada); CAN/CSA-C22.2 No. 8 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed |
Product Compliance | FCC Part 68; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $10,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
CLAMPUSBLK | Clamp-On Power Strip Holder, Black | |
CLAMPUSW | Clamp-On Power Strip Holder, White |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images