Part Number: PS120420
The P120420 power strip provides horizontal or vertical power distribution for rackmount, raceway and workbench applications in a convenient 12-in. mountable housing.
- Ideal for applications needing multiple convenience outlets for powering a variety of electronic equipment
- 12-in. mountable housing with 2 NEMA 5-15R and 2 NEMA 5-20R outlets and a 15-ft. (4.57 m) power cord
- Lighted, covered On/Off switch and 20-amp circuit breaker
- Sturdy construction and heavy-duty, all-metal housing
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The PS120420 provides a 20-amp, 120v power strip with 2 standard NEMA 5-15 outlets and 2 NEMA 5-20R outlets in a rugged, all-metal, mountable housing. It allows for both vertical and horizontal mounting, making it ideal for a variety of uses including office, rackmount, workbench, industrial and telecom applications. With a NEMA 5-20P, 15-ft. (4.57 m) power cord, you don't have to install the PS120420 next to outlets you already have; it can be mounted across the room and deliver reliable service where you need it most. A lighted and covered On/Off switch helps prevent accidental shut-offs, while a 20-amp circuit breaker guards against dangerous circuit overloads. Its sturdy all-metal extruded aluminum housing stands up to demanding network, laboratory or factory environments.
Features
Vertical or Horizontal Mounting: With vertical or horizontal installation, a rugged housing and plenty of outlets, PS120420 is ideal for point-of-sale and retail display applications as it provides reliable, consistent power service for multiple devices. power outlet strips can also be used in home office, workbench and rack enclosure applications. The included mounting hardware allows the PS120420 to be installed wherever reliable, multi-outlet power distribution is required.
Extra Long Power Cord: Install the PS120420 far away from its power source and provide power distribution to previously un-powered areas with the extra long, 15-ft. (4.6 m) power cord. The PS120420 can be mounted in a different area, or a completely different room from where it draws AC power, putting you in control of getting reliable power service where you need it most.
Premium Safety Features: The lighted On/Off switch features a translucent cover that eliminates accidental shut-offs while still allowing you to see whether the PS120420 is operational with a glance. A built-in, 20-amp circuit breaker prevents dangerous circuit overloads that could damage equipment. The breaker immediately shuts off AC input to the PS120420 when it detects that the equipment load is drawing too much power.
Heavy-Duty Housing: The PS120420's rugged, all-metal housing is durably constructed making it a great solution for industrial, retail display and workbench applications.
Specifications
OVERVIEW
UPC Code | 037332186126 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 20A 120V |
Input Cord Gauge Type | 12 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-20P |
Input Cord Length (ft.) | 15 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (2) 5-15R; (2) 5-20R |
Circuit Breaker (amps) | 20 |
Transformer Accommodation | (2) Yes |
Outlet Spacing | 1.77 in center to center. |
USER INTERFACE, ALERTS & CONTROLS
Switches | Lighted 2 position switch controls power to all outlets |
Locking Switch Cover | Transparent on/off switch cover prevents accidental turn-off |
PHYSICAL
Color | Silver |
Material of Construction | Aluminum |
Power Cord Color | Black |
Form Factors Supported | Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications |
Housing Color | Silver |
Included Mounting Accessories | Includes mounting clips |
Mounting Holes or Slots | No |
Outlets Measurement (Center to Center) | 1.77 in. |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 3.70 x 6.00 x 15.70 |
Shipping Weight (lbs.) | 3.60 |
Unit Dimensions (hwd / in.) | 1.250 x 1.620 x 12.000 |
Unit Weight (lbs.) | 2.75 |
Outlet Spacing | 1.77 in. |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
PSSS2C | Mounting Clamps for PS- and SS-Series Bench-Mount Power Strips - Pack of 2 |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images