4-Piece Network Installer Tool Kit with Carrying Case
Part Number: T016-004-K
All-in-one kit includes tools and tester necessary for creating and testing RJ11, RJ12 and RJ45 cables. Essential for cable installers or anyone working in telecom or LAN environments.
- Includes cable tester, crimper, LSA punchdown tool and stripper
- Combines main tester unit and removable remote tester unit
- Tests multiple types: RJ11, RJ12, RJ45
- Fast and slow LED flashing modes during automatic testing
- Includes convenient carrying case
- 2-year limited warranty
Overview
The all-in-one T016-004-K Network Installer Tool Kit contains essential tools for cable installers or anyone working in telecom or LAN environments: cable tester, crimping tool, LSA punchdown tool and stripper tool. The cable tester allows you to test wiring continuity for Cat5, Cat6, Cat6a and telephone cable assemblies at the flip of a switch. A combination of main tester unit and removable remote tester unit, the cable tester identifies a connection, no connection, short circuit or open circuit. The tester features modes for fast and slow flashing of LEDs during automatic testing. When not in use, the four-piece T016-004-K can be stored in its handy carrying case.
Features
- Tests Cat5, Cat6, Cat6a and telephone cable assemblies
- Cable tester combines main tester unit and removable remote tester unit
- Identifies connection, no connection, short circuit or open circuit
- Tests multiple types: RJ11, RJ12, RJ45
- Fast and slow LED flashing modes during automatic testing
Designed to Make Your Work Easier
- Includes cable tester, crimping tool, LSA punchdown tool and stripper tool
- Stores away in convenient carrying case
Specifications
OVERVIEW
UPC Code | 037332197986 |
Accessory Type | Cable Tester |
Technology | Cat5/5e; Cat6; Cat6a |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.40 x 4.90 x 8.90 |
Shipping Weight (lbs.) | 1.50 |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Product Images