Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

4-Port DisplayPort Multi-Monitor Splitter, MST Hub, 4K 60Hz UHD, DP1.2, TAA


Displays the same image on 4 DisplayPort monitors, extends the desktop across them, or combines all into one large monitor. Ideal for digital signage in schools, churches, conference rooms, trade shows and retail outlets.
  • Supports UHD video resolutions up to 4K @ 60Hz (3840 x 2160)
  • Built-in 6 in. cable connects directly to DisplayPort source
  • Supports up to 48-bit Deep Color (16 bits per channel)
  • Works with all operating systems
  • Supports DTS-HD, Dolby TrueHD and 7.1-channel surround sound
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

B156-004-V2

Have a Question?
Contact Us

Overview

The B156-004-V2 4-Port DisplayPort 1.2 MST Hub connects up to four DisplayPort monitors to the DisplayPort output on your computer. Ideal for digital signage in schools, churches, conference rooms, trade shows, hotels and retail outlets, this hub allows you to display the same image on all four monitors, extend the desktop across them, or combine all four into one large monitor in video wall mode.
The B156-004-V2 is compliant with DisplayPort 1.2 and backward compatible with versions 1.1 and 1.1a with the feature set being limited to that of your equipment. It supports high-definition video resolutions up to 1920 x 1080 (1080p) per monitor. In video wall mode, this hub supports expanded video resolutions, such as 4K @ 60Hz (3840 x 2160) in a 2 x 2 monitor configuration or 7680 x 1080 in a vertical 4 x 1 configuration.
This MST hub also supports HDCP, EDID, DDC and 48-bit Deep Color (16 bits per channel), as well as DTS-HD, Dolby TrueHD and 7.1-channel surround sound audio. It works with all operating systems. Plug-and-play convenience means no software or drivers are needed. A built-in six-inch cable connects directly to a DisplayPort source. LEDs indicate when the monitors are receiving a signal. The B156-004-V2 complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

Connects Up to 4 DisplayPort Monitors to Your Computer’s DisplayPort Output
  • Ideal for digital signs in schools, churches, conference rooms, trade shows and retail settings
  • Displays same image on 4 monitors simultaneously in mirror mode
  • Extends desktop across 4 monitors in extended mode
  • Combines 4 monitors into one large monitor in video wall mode
  • Built-in 6 in. cable connects directly to DisplayPort source
  • LEDs indicate when monitors are receiving a signal
Meets the Latest Performance Standards
  • Supports HD video resolutions up to 1920 x 1080 per monitor
  • Supports expanded resolutions in video wall mode, such as 4K @ 60Hz (3840 x 2160) in a 2 x 2 monitor configuration or 7680 x 1080 in a vertical 4 x 1 configuration
  • Supports HDCP, EDID and DDC
  • Supports 48-bit Deep Color (16 bits per channel)
  • Supports DTS-HD, Dolby True HD and 7.1-channel surround sound audio
  • Backward compatible with DisplayPort 1.1 and 1.1a
Easy to Use Almost Anywhere
  • Works with all operating systems
  • Plug and play—no software or drivers required
TAA Compliant
  • Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • Computer with DisplayPort 1.2-compatible graphics card (e.g. AMD Radeon with AMD Eyefinity) required for video wall mode.
  • Backward compatible with most DisplayPort 1.1a equipment running current graphics drivers with feature set limited to that of your equipment. Compatibility with older graphics cards not guaranteed.
  • Mac OS X does not support MST for NVIDIA and Intel Graphics Processor Units, limiting video display on connected monitors to mirror mode.
  • MST-compliant DisplayPort 1.2 graphics cards are limited to a bandwidth of 21.6 Gbps amongst all monitors with higher resolution monitors using up more bandwidth. 1080p monitors will use up approximately 22% of bandwidth, whereas 4K monitors will use 40% or more. As each monitor will be different, it is necessary to verify the percentage of bandwidth being used by each monitor in the display settings interface of your graphics card. If the total percentage of bandwidth taken up by all the connected monitors exceeds 100%, an image will not display on one or more of them.
  • Monitor(s) with DisplayPort input.

Package Includes

  • B156-004-V2 4-Port DisplayPort 1.2 MST Hub
  • External power supply with NEMA 1-15P plug and 5 ft. cord (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V, 2A)
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332193209
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
TechnologyDisplayPort
Host ConnectorDISPLAYPORT (MALE)
VIDEO
Max Supported Video Resolution4K @ 60Hz (3840 x 2160)
Max Supported Color Depth48-bit Deep Color
3D Video SupportedYes
AUDIO
Audio SpecificationDTS-HD, Dolby TrueHD and 7.1-channel surround sound audio
INPUT
External Power Supply Plug(s)NEMA 1-15P North America
POWER
External Power Supply Input Specs (V / Hz / A)100-240V, 50/60Hz, 0.5A
External Power Supply Output Specs (V / A)5V, 2A
External Power Supply Cord Length (ft.)4.5
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
External Power Supply CertificationsFCC; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x4) Orange (Monitor Signal); (x1) Green (Power)
PHYSICAL
ColorBlack
Material of ConstructionPlastic
RackmountableNo
Shipping Dimensions (hwd / in.)2.20 x 6.30 x 8.40
Shipping Weight (lbs.)0.90
Unit Dimensions (hwd / in.)4.3 x 3.0 x 0.9
Unit Packaging TypeBox
Unit Weight (lbs.)0.2
ENVIRONMENTAL
Operating Temperature Range14 to 167 °F (-10 to 75 °C)
Storage Temperature Range-4 to 176 °F (-20 to 80 °C)
Relative Humidity0% to 85%, Non-Condensing
BTUs  13.65 BTU/Hr
Power Consumption (Watts)4W
COMMUNICATIONS
EDID Compatible  Yes
CONNECTIONS
Ports4
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1(4) DISPLAYPORT (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
Displayport Specification1.2
HDCP Specification1.3
Driver RequiredNo
SPECIAL FEATURES
MST Support  Yes
STANDARDS & COMPLIANCE
CertificationsFCC, RoHS, and REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Multi-Stream Transport (MST) allows multiple monitors to be connected over a single DisplayPort or Mini DisplayPort connection. To use MST, you need monitors that support DisplayPort 1.2 daisy chaining or a DisplayPort MST Hub (also referred to as an MST splitter or DisplayPort splitter). For a full explanation of MST, see DisplayPort Multi-Stream Transport (MST) Explained.

Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the B156004V2 model support page.

Related Products

Audio Video Cables

  Model Number Description
DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 3 ft. (0.91 m) P580-003 P580-003 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 3 ft. (0.91 m)
DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 6 ft. (1.83 m) P580-006 P580-006 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 6 ft. (1.83 m)
DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 10 ft. (3.05 m) P580-010 P580-010 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 10 ft. (3.05 m)

Resources & Downloads

support icon

Do you own a
B156-004-V2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.