4-Port Dual Monitor DVI KVM Switch with Audio and USB 2.0 Hub, Cables included
- 4-Port Dual Display DVI KVM Switch with Audio and USB 2.0 Hub, Cables included
- Supports both Dual Link digital video resolutions up to 2560 x 1600, and analog resolutions up to 2048 x 1536
- Switch between connected computers via front panel pushbuttons, keyboard hotkeys, and a function that allows for switching via your mouse's scroll wheel
- Built-in 2-Port USB 2.0 hub allows for the sharing of USB devices (flash drives, web cams, powered USB hub, etc.) amongst the connected computers
- 3.5 mm Mini Stereo jacks provide Speaker (2.1 stereo sound) and Microphone support to the connected computers
- Quad-View Mode allows for computers with three- or four-head video cards to share KVM, audio and USB peripherals by connecting two Dual Display/Monitor KVM switches together
- Quick installation without the need for software
- Compatible with all major operating systems; Windows, Mac, Linux, Sun
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
B004-2DUA4-K
Have a Question?
Features
- 4-Port Dual Display DVI KVM switch with Audio and USB 2.0 Hub, Cables included
- Quad-View Mode allows computers with three- or four-head video cards to share KVM, audio and USB peripherals by connecting two Dual Display KVM switches together
- Built-in 2-Port USB 2.0 hub allows for the sharing of USB devices (flash drives, web cam, etc.) amongst the connected computers
- A powered USB hub may be connected to one of the USB ports to increase the number of connected peripherals
- 3.5 mm Mini Stereo jacks provide Speaker (2.1 stereo sound) and Microphone support to the connected computers
- Additional console audio jacks are conveniently located on the front panel of the KVM switch, making them ideal for use with IP phones
- Switch between connected computers via front panel pushbuttons, keyboard hotkeys, and a function that allows for switching via your mouse's scroll wheel
- Switch the KVM, USB, and Audio functionality all at the same time, or separately. KVM control can be fixed on one computer, while the USB 2.0 hub and/or Audio functionality is fixed on another
- Auto Scan mode allows you to scan the connected computers without having to manually switch between them
- DVI-I connectors support both Dual Link digital resolutions up to 2560 x 1600, and analog resolutions up to 2048 x 1536
- Connect a VGA monitor or computer port by using a P556-Series DVI to VGA adapter cable instead of the included DVI-D cables.
- Compatible with all major operating systems; Windows, Mac, Linux, Sun
- Supports 3D graphics and gaming
- Supports hot plugging – Computers and devices can be unplugged and re-plugged without having to shut down the KVM switch
- The KVM switch stores the EDID (Extended Display Identification Data) of the connected monitors, which ensures optimal display resolution and prevents any delay or change in video resolution when switching between or booting computers
- Full time DDC support provides the necessary EDID information for optimal video performance on Windows 7 and other operating systems
- Supports VESA DDC2B emulation and TMDS signal pass-through
- LEDs provide for easy monitoring of the connected computers
- Power-On-Detection recognizes when a connected computer has been powered-off and automatically switches to the next powered-on computer
- HDCP compliant
- Complete keyboard emulation for error-free booting
- Quick installation without the need for software
- Sun/Mac keyboard support and emulation
- Firmware upgradeable
- Compliant with CE, FCC, RoHS and REACH
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Two DVI monitors capable of supporting the highest resolution out of any computer in the installation
- USB keyboard and mouse
Computer:
- (x2) DVI ports
- USB port
- Compatible with all major operating systems; Windows, Mac, Linux and Sun
Package Includes
- B004-2DUA4-K KVM Switch
- (x4) 6 ft. DVI-D Dual Link / USB KVM Cable Kits
- (x4) 6-ft. (1.83 m) DVI-D Dual Link Cables
- External Power Supply (Input: 100-240V, 50/60Hz, 0.5A Output: 5.3V, 2.4A)
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332180339 |
Max CPU | 4 |
Technology | USB 2.0 (High Speed); DVI; USB; Stereo Audio |
VIDEO
Max Supported Video Resolution | 2560 X 1600 @60Hz (DIGITAL), 2048 X 1536 @60Hz (ANALOG) |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
External Power Supply Plug(s) | NEMA 1-15P North America |
POWER
External Power Supply Input Specs (V / Hz / A) | 100-240V~50/60Hz, 0.5A |
External Power Supply Output Specs (V / A) | 5.3V/2.4A |
External Power Supply Cord Length (ft.) | 5 |
External Power Supply Certifications | FCC; PSE; TUV; UL; cUL |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | (x4) KVM (Orange), (x4) Audio (Green), (x4) USB (Green), (x3) Mode (1 Orange, 2 Green) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 7.80 x 21.50 x 8.90 |
Shipping Weight (lbs.) | 12.20 |
Unit Dimensions (hwd / in.) | 1.75 x 17 x 6 |
Unit Weight (lbs.) | 5.11 |
ENVIRONMENTAL
BTUs | 68.42 |
COMMUNICATIONS
Port Control | Push Buttons, Hotkeys, OSD Mouse Switching |
IP Remote Access | No |
CONNECTIONS
Ports | 4 |
PC/Server Connections | DVI; USB |
Side A - Connector 1 | (8) DVI-I DUAL LINK (FEMALE) |
Side A - Connector 2 | (4) USB B (FEMALE) |
Side A - Connector 3 | (8) 3.5MM (FEMALE) |
Side B - Connector 1 | (2) DVI-I DUAL LINK (FEMALE) |
Side B - Connector 2 | (4) USB A (FEMALE) |
Side B - Connector 3 | (4) 3.5MM (FEMALE) |
Side B - Connector 4 | (1) RJ45 (FEMALE) |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | DVI-D Dual-Link |
FEATURES & SPECIFICATIONS
Autoscan (Y,N) | Y |
Autoscan Duration | 1-99 Seconds |
Number of Users | 1 |
NIAP-Certified Secure | No |
Number of USB Hub Ports | 2 |
Cat5 KVM Switch | No |
STANDARDS & COMPLIANCE
Certifications | Compliant with CE, FCC, RoHS, REACH and the Federal Trade Agreements Act (TAA) for GSA Schedule purchases |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) |
![]() |
P312-010 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) |
![]() |
P312-015 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 15 ft. (4.57 m) |
![]() |
P560-006 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P560-010 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
![]() |
P560-015 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft. (4.57 m) |
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
![]() |
P556-003 | DVI to VGA High Resolution Cable with RGB Coaxial (DVI-A to HD15 M/M), 3 ft. (0.91 m) |
![]() |
P556-006 | DVI to VGA High Resolution Cable with RGB Coaxial (DVI-A to HD15 M/M), 6 ft. (1.83 m) |
![]() |
P556-010 | DVI to VGA High Resolution Cable with RGB Coaxial (DVI-A to HD15 M/M), 10 ft. (3.05 m) |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1G | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2G | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3G | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://www.tripplite.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.