Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

4-Port HDMI Splitter - HDMI 2.0, 4K @ 60 Hz, 4:4:4, Multi-Resolution Support, HDR, HDCP 2.2, TAA


Splitter with multi-resolution support transmits 4K x 2K video and audio from an HDMI source to four HDMI displays at the same time.
  • Transmits up to 15 ft. for digital signage in bars, offices, classrooms, trade shows, etc.
  • Supports UHD resolutions up to 4096 x 2160 (@ 60 Hz) for crystal-clear 4K x 2K video
  • Supports multi-resolution output to allow for combination of different display types
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Capable of cascading up to 64 total displays in sophisticated applications
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

B118-004-HDR

Have a Question?
Contact Us

Features

HDMI Splitter Transmits 4K Video + Audio to 4 HDMI Displays at the Same Time
Recommended for home theaters or short-distance digital signage applications in classrooms, offices, churches, restaurants, bars, hotels and trade shows, this Ultra High Definition (UHD) HDMI splitter is quick and easy to install. It connects to an HDMI source device, such as a computer or Blu-ray player, and transmits a 4K audio/video signal to four HDMI monitors, projectors or televisions simultaneously. You can cascade up to three levels of splitters, which expands the total number of connected displays to 64.
Note: The B118-004-HDR is an HDMI Splitter, it sends the same image to all connected displays. If you would like to extend an image over multiple displays you will need an MST hub, like the B156-002-HD-V2.

Supports UHD 4K x 2K Signals up to 15 ft. via HDMI Cabling
Using standard 28 AWG HDMI cable, the B118-004-HDR distributes a 4K x 2K audio/video signal (at 60 Hz) up to 15 feet (4 meters). Be sure the HDMI cables connecting the splitter to the source and displays are no longer than 15 feet. For best performance, we recommend using Tripp Lite’s P569-Series Premium High-Speed HDMI cables.

Multi-Resolution Support Allows Mixing and Matching of Displays of Different Resolutions
Say you have a brand new 4K (at 60 Hz) HDTV in the living room, but want to also connect your Blu-ray player or satellite box to the older 1080p TV in the bedroom. The B118-004-HDR is backward compatible with 4K x 2K (at 30 Hz) and 1080p (at 60 Hz) resolutions via automatic DIP switching. This splitter allows each television to display video at its maximum resolution. Most other splitters default each television to the lowest common resolution (meaning you would only get a 1080p image on that new 4K TV). 

Supports Up-To-Date Features and Formats
The B118-004-HDR supports a wide range of audio formats, including DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1-channel surround sound. It also features lip sync pass-through, xvYCC and x.vColor, and video amplifier bandwidth of 600 MHz/6 Gbps per channel (18 Gbps total). To ensure compatibility with the latest hardware, this splitter is compliant with HDCP 2.2 and HDMI 2.0 standards for carrying HDR (high dynamic range) signals. It supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor, as well as 36-bit Deep Color (12 bits per channel).

Ready to Use Right Out of the Package
The plug-and-play B118-004-HDR requires no additional software or drivers. Connect your devices to the HDMI ports with user-supplied HDMI cables (such as Tripp Lite’s P569-Series), and plug the included external power supply (with four international plug adapters to ensure use all over the world) into an AC power source to get started. A green LED indicates the unit is receiving power, and orange LEDs indicate connected HDMI inputs. Use the included hardware to install the unit on a desktop or mount it to a wall.

TAA-Compliant for GSA Schedule Purchases
The B118-004-HDR is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.


Typical Applications

  • Watch 4K video content from a notebook, Blu-ray player, cable/satellite box, video game console or media server on multiple televisions or projectors
  • Connect a MacBook Pro to give a video presentation on multiple 4K screens
  • Attach multiple 4K monitors to your PC to allow easier multitasking or more convenient video editing
  • Play online or PC video games that display optimal graphics
  • Send Ultra HD content to digital signs or point-of-sale displays
  • Connect a security camera or other A/V surveillance equipment to multiple displays

Package Includes

  • B118-004-HDR 4-Port HDMI 2.0 Splitter with Multi-Resolution Support
  • External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 5V 2A)
  • International plug adapters (North America, Europe, U.K. and Australia)
  • Owner’s manual

System Requirements

  • Source device with HDMI output
  • Display device(s) with HDMI input
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332238023
AC AdapterInput: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V, 50/60HZ, 0.35A
External Power Supply Output Specs (V / A)5V / 2A
External Power Supply Cord Length (ft.)4.0
External Power Supply Cord Length (m.)1.2
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 5-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
External Power Supply CertificationsCE; FCC; UL; cUL; TUV; CCC; PSE; C-Tick; GS; RoHS
Bus Powered  No
Product Length (in.)5.04
Product Length (ft.)0.42
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x1) Green (Power), (x4) Orange (Signal)
PHYSICAL
ColorBlack
Material of ConstructionMetal
RackmountableYes
Unit Dimensions (hwd / in.)1.17 x 5.04 x 3.94
Unit Packaging TypeBox
Unit Weight (lbs.)0.79
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range5 to 122 F (-15 to 50 C)
Relative Humidity0% to 85% RH, Non-Condensing
CONNECTIONS
Ports4
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1(4) HDMI (FEMALE)
Connector PlatingNickel
PORT EXPANSION
Max Distance (Between any 2 Units)10ft
Max Number of Ports (Entire Chain)64
FEATURES & SPECIFICATIONS
Max Supported Video Resolution4096 x 2160 @ 60Hz
HDMI Specification2.0
HDCP Specification2.2
Audio SpecificationDTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
Driver RequiredNo
Max Supported Color Depth36-bit Deep Color
EDID Compatible  Yes
3D Video SupportedYes
TechnologyHDMI
SPECIAL FEATURES
HDR SupportYes
STANDARDS & COMPLIANCE
CertificationsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video

  Model Number Description
HDMI to DVI Cable Adapter (HDMI to DVI-D F/M) P130-000 P130-000 HDMI to DVI Cable Adapter (HDMI to DVI-D F/M)
HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. P566-003 P566-003 HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft.
Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 3 ft. P569-003-CERT P569-003-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 3 ft.
Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 6 ft. P569-006-CERT P569-006-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 6 ft.
Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft. P569-010-CERT P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.
Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 15 ft. P569-015-CERT P569-015-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 15 ft.
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.