Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: B126-004-INT
This Model has been retired and has not been replaced. An Owner's Manual and other information for the B126-004-INT is available on the model support page
Overview
The B126-004-INT uses HDMI cable (see Tripp Lite’s P568-Series) to connect to the source and the local monitor and Cat5e/6 cable to transmit to the remote monitors (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series).
When used with Tripp Lite’s B126-1A0 or B126-1A0-WP-1 active remote receivers, the B126-004-INT can extend a 1080i (60 Hz) signal up to 200 feet (61 m), a 1080p signal (60 Hz) up to 150 feet (45.7 m) and a 3D signal up to 125 feet (38.1 m). With a B126-1P0 or B126-1P0-WP-1 passive remote receiver, it can extend a 1080i (60 Hz) signal up to 100 feet (30.5 m) and a 1080p (60 Hz) signal up to 50 feet (15.2 m).
By daisy-chaining up to three B126-004-INT units, one video source can transmit to as many as 13 monitors—one local and 12 remote. Add up to three B126-110 remote repeaters to each channel to fully extend the signal range or add more displays.
Easy to set up with no software or drivers to install, the unit mounts to a wall, rack or pole using the included hardware.
Features
- Extends a 1080i (60 Hz) signal up to 175 ft. (53.3 m), a 1080p (60 Hz) signal up to 125 ft. (38.1 m) and a 3D signal up to 100 ft. (30.5 m) with each optional Tripp Lite B126-110 remote repeater
- Extends a 1080i (60 Hz) signal up to 200 ft. (61 m), a 1080p (60 Hz) signal up to 150 ft. (45.7 m) and a 3D signal up to 125 ft. (38.1 m) with Tripp Lite B126-1A0 or B126-1A0-WP-1 active remote receiver
- Extends a 1080i (60 Hz) signal up to 100 ft. (30.5 m) and a 1080p (60 Hz) signal up to 50 ft. (15.2 m) with Tripp Lite B126-1P0 or B126-1P0-WP-1 passive remote receiver
- Add up to 3 remote repeaters on each channel for maximum signal range
- Daisy-chain up to 3 units to extend the original signal to as many as 13 display monitors (1 local, 12 remote)
- Connects to next link in the chain with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series)
Supports the Latest Video and Audio Resolutions
- Works with all operating systems and HDMI video sources
- Supports HD resolutions up to 1080p (60 Hz)
- Supports stereo and 7.1-channel surround sound (multi-channel or PCM) audio
- Supports 24-bit True Color (8 bits per channel) and HDCP
Easy to Set Up and Use
- Plug and play—no software or drivers to download and install
- Connects quickly to source and local monitor with HDMI cable, such as Tripp Lite’s P568-Series
- LEDs indicate when the unit is receiving power and an HDMI signal from the source
- Included mounting hardware lets you install the unit on a wall, rack or pole
- Mount up to 3 units in 1U of rack space using a Tripp Lite B132-004-RB rack-mount bracket
- International power supply with CEE 7/16 Schuko, BS1363 UK and AS2112 Australia plugs
Specifications
OVERVIEW
UPC Code | 037332192776 |
Product Type | Cat5/Cat6 Transmitter |
Technology | HDMI |
VIDEO
Max 720P Range (ft) | 200 |
Max 1080P Range (ft) | 150 |
Maximum Signal Range (ft) | 150 |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | HDMI (FEMALE) |
Side A - Connector 2 | 3.5MM (FEMALE) |
Side B - Connector 1 | (4) RJ45 (FEMALE) |
Side B - Connector 2 | HDMI (FEMALE) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Yes |
Optional Mounting Accessory Notes | Up to three B126-004 local units can be mounted in 1U of rack space using a Tripp Lite B132-004-RB Extender/Splitter 19in rackmount bracket |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 5.00 |
Shipping Weight (lbs.) | 1.76 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
ENVIRONMENTAL
Operating Temperature Range | 0 to 40 C (32 to 104 F) |
Storage Temperature Range | -20 to 60 C (-4 to 140 F) |
Relative Humidity | 20 to 90% |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 200 |
Max 480P Range (ft) | 200 |
Max 1440 x 900 Range (ft) | 200 |
Max 1080i Range (ft) | 200 |
Max 480i Range (ft) | 200 |
Max 640 x 480 Range (ft) | 200 |
Max 800 x 600 Range (ft) | 200 |
Max 1600 x 1200 Range (ft) | 200 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216
Product Images