Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Allows you to switch between 4 HDMI sources transmitting 4K video with audio to one HDMI monitor located up to 50 ft. away.
  • Connects up to 4 HDMI sources to an HDMI display up to 50 ft. away via Cat6 cable
  • Push buttons, IR remote or RS-232 commands allow quick switching between sources
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with 7.1-channel surround sound
  • Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Features

4-Port Presentation Switch Connects 4 Audio/Video Sources to One 4K HDMI Display
This HDMI presentation switch connects four separate HDMI source devices to your 4K television, projector or monitor's HDMI input and switches between them. For instance, connect up to four cable boxes, media servers, Blu-ray players, video game consoles, Roku boxes or other sources with HDMI outputs. Switch from one source to another using the manual push buttons, RS-232 commands or the included remote control.
Suitable for a Wide Range of Audio/Video Applications for Work or Play
This switch is recommended anywhere a variety of video signals is transmitted to a hi-def display. It is suitable for home theaters, video and multimedia presentations, security applications or digital signage in classrooms, bars, restaurants, conference rooms, lecture halls, exhibition centers and trade shows.
Transmits Crystal-Clear 4K Video with HDR, 4:4:4 Color and 7.1-Channel Audio
The B320-4X1-HH-K1 supports Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz, as well as HDR video, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This switch also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. Full, rich, uncompressed DTS-HD, Dolby TrueHD and 7.1-channel digital surround sound ensure your ears receive the same treat as your eyes.
Remote Receiver Works Up to 50 ft. Away
The HDMI presentation switch connects to the included passive remote receiver with a user-supplied Cat6 cable (sold separately). The pigtail-style receiver extends 4K video and digital audio signals to an HDMI display up to 50 feet (15.2 meters) away from the switch.
Built-In PoC Technology Provides Receiver Power to Avoid Bulky External Power Bricks
Power over Cable (PoC) technology powers the remote receiver over Cat6 cable. Green and orange LEDs will light up to indicate the system is receiving sufficient power and a signal is being transmitted. PoC lets you avoid the hassle of a bulky power brick and gives you the freedom to place the receiver away from an AC outlet.
Plug-and-Play Operation for Quick Setup and Immediate Use
The included switch and receiver work right out of the box with no software required. Mounting hardware is included for installing the switch on a wall, pole or 19-inch rack. Connect your devices to the switch's HDMI ports with user-supplied HDMI cables (sold separately), and plug the switch's external power supply into an AC power source.
TAA-Compliant for GSA Schedule Purchases
The B320-4X1-HH-K1 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Up to 4 source devices with HDMI output
  • Display device with HDMI input

Package Includes

  • B320-4X1-HH-K1 4-Port HDMI over Cat6 Presentation Switch/Extender
  • IR remote control
  • IR receiver cable, 5 ft.
  • External power supply with 4.5 ft. cord (Input: 100-240V, 50/60 Hz, 0.6A; Output: 24V 1A)
  • (4) International plug adapters (North America, U.K., Europe, Australia)
  • Mounting hardware
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332256287
TechnologyCat5/5e; Cat6; HDMI
VIDEO
Max Supported Video Resolution3840 x 2160 (4K x 2K @ 60Hz)
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)24V / 1A
AC Power Adapter Cord Length (ft.)4.5
AC Power Adapter Cord Length (m)1.4
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source TypeAC Adapter
Power Over Cable (PoC) SupportYes
CONNECTIONS
Number of Ports4
Side A - Connector 13.5MM (FEMALE); DB9 (FEMALE); (4) HDMI (FEMALE); RJ45 (FEMALE)
Side B - Connector 1HDMI (MALE); RJ45 (MALE)
Connector PlatingNickel
Input x Output4 x 1
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Power), Orange (Input 1-4); RX: Green (Power), Orange (Signal Link)
PHYSICAL
ColorBlack
Material of ConstructionMetal
RackmountableYes
Receiver Unit Dimensions (hwd / in.)3.74 x 2.36 x 0.73
Receiver Unit Weight (lbs.)0.17
Shipping Dimensions (hwd / in.)13.70 x 6.30 x 4.17
Shipping Weight (lbs.)3.09
Transmitter Unit Dimensions (hwd / in.)9.25 x 3.94 x 1.17
Transmitter Unit Weight (lbs.)1.43
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0% to 85% RH, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)50
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportNo
FEATURES & SPECIFICATIONS
Integrated/Removable CableNo
MST Support  No
Multi-Resolution SupportNo
Port SelectionPushbutton; Remote Selector
HDCP Specification2.2
Driver RequiredNo
Recommended Category CableCat6
STANDARDS & COMPLIANCE
External Power Supply CertificationsCCC; CE; FCC; GS; TUV; UL; cUL
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

High Dynamic Range (HDR) for HD TVs and monitors can deliver the best video image quality to date by boosting the brightness of highlights and allowing for more natural color. With HDR10, the TV gets one set of instructions at the beginning of the show or movie in the form of a single, static metadata set. With static metadata, one fixed tone mapping curve is applied across the whole film based on the scene with the highest luminance.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006-SM P502-006-SM Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) P580-010 P580-010 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m)

USB Cables

  Model Number Description
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), USB-IF certified, Thunderbolt 3 Compatible, 6 ft. (1.83 m) U420-C06 U420-C06 USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), USB-IF certified, Thunderbolt 3 Compatible, 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.