Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

4-Port HDMI Switch with Remote Control - 4K 60 Hz, UHD, 4:4:4, HDR, 3D


Connects 4 HDMI audio/video sources to one 4K HDMI TV, monitor or projector, and allows you to switch between them.
  • Switch between 4 source devices with included remote for ultimate convenience
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Delivers full, rich DTS-HD, Dolby TrueHD and 7.1-channel surround sound audio
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

B119-004-UHD

Have a Question?
Contact Us

Features

4-Port HDMI Switch with Remote Connects 4 Sources to One 4K HDMI Display
An excellent addition to your home theater, the B119-004-UHD allows you to connect four separate HDMI audio/video sources to your 4K television, projector or monitor’s HDMI input and switch between them. For instance, connect a cable box, Blu-ray player, Xbox and audio receiver to your 4K HDTV, and use the manual pushbutton or included remote control to switch manually from one input to another.
Transmits Crystal-Clear 4K Video with HDR and 4:4:4 Color
This four-port HDMI switch supports Ultra HD 4K video resolutions at 60 Hz, as specified in HDMI 2.0, as well as 48-bit True Color and HDR video, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This adapter supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. DTS-HD, Dolby TrueHD and 7.1-channel surround sound ensure your ears receive the same treat as your eyes.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The compact metal switch requires no extra software to download and install. Connect your devices to the HDMI ports with user-supplied HDMI cables (such as Tripp Lite’s P569-Series), and plug the included external power supply into an AC power source. A red LED indicates the unit is receiving power, and green LEDs indicate connected HDMI inputs. When the currently used source is powered off, the unit automatically switches to the next powered-on source.

System Requirements

  • Up to 4 source devices with HDMI output
  • Display device with HDMI input

Package Includes

  • B119-004-UHD 4-Port HDMI Switch
  • Remote control
  • External power supply (Input: 100–240V, 50/60 Hz, 0.3A; Output: 5V 1A)
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332191342
TechnologyHDMI; IR
VIDEO
Max Supported Video Resolution4K @ 60Hz 4:4:4
Max Supported Color Depth48-bit Deep Color
HDR SupportYes
3D Video SupportedYes
AUDIO
Audio SpecificationDTS-HD, Dolby TrueHD and 7.1 Channel Surround Sound
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (in.)4.84
Product Length (ft.)0.4
POWER
AC AdapterInput: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft.
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.35A
External Power Supply Output Specs (V / A)5V / 2A
External Power Supply Cord Length (ft.)4
External Power Supply Cord Length (m.)1.0
DC Barrel PlugOD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)1.75
External Power Supply Plug(s)NEMA 1-15P North America
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (Power), Green (1, 2, 3, 4)
PHYSICAL
Material of ConstructionSteel
ColorBlack
RackmountableNo
Shipping Dimensions (hwd / in.)3.00 x 5.20 x 7.10
Shipping Weight (lbs.)1.00
Unit Dimensions (hwd / in.)0.8 x 4.8 x 2
Unit Packaging TypeBox
Unit Weight (lbs.)0.33
ENVIRONMENTAL
Operating Temperature Range32 to 104 °F (0 to 40 °C)
Storage Temperature Range14 to 176 °F (-10 to 80 °C)
BTUs  6 BTU/Hr
Operating Humidity Range10% to 85 % RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
COMMUNICATIONS
Port ControlPush Buttons
EDID Compatible  Yes
Consumer Electronics Control (CEC) SupportedYes
CONNECTIONS
Number of Ports4
Side A - Connector 1(4) HDMI (FEMALE)
Side B - Connector 1HDMI (FEMALE)
FEATURES & SPECIFICATIONS
Port SelectionPushbutton; Remote Selector
HDCP Specification2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; ETL; UL
Certification & ComplianceCE (Europe); RoHS; REACH; FCC (USA)
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

More Q&As may be available on the B119004UHD model support page.

Related Products

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m) P569-006 P569-006 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m) P569-010 P569-010 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.

Documents & Downloads

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.