Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Controls 4 HDMI-enabled desktop or notebook computers using one centralized HDMI monitor and USB keyboard/mouse.

  • Supports UHD resolutions up to true 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Carries High Dynamic Range (HDR) signals for expanded color accuracy
  • Dual USB 3.0 hub ports let you share USB peripherals among connected computers
  • Push buttons, hotkeys and included IR remote allow easy toggling between computers
  • Works with all major operating systems, including Windows, macOS and Linux
  • 3-year limited warranty

Features

Connects 4 HDMI-Enabled Devices to a Single HDMI Monitor, Keyboard and Mouse
This KVM switch lets you access, control, boot and reboot four computers with HDMI ports and switch between them. In addition to desktop and notebook computers, the switch also connects up to four media centers, video game systems, Blu-ray and DVD players, cable and satellite boxes, DVRs and other HDMI-enabled devices. All computers share one HDMI monitor, USB keyboard and USB mouse, which saves space on your desk or workspace.
Switching Between Computers Is Fast and Easy
Use the front-panel push buttons, hotkey commands, mouse movement or the included IR remote control for quick and easy toggling between computers. You can also use the Auto Scan feature to scan all connected computers in five-second intervals automatically. LEDs indicate which computer is currently selected. Please note: Mouse Traversal is a permanent feature and cannot be disabled
USB Hub Lets You Share Peripherals Between Computers
Two USB 3.0 hub ports allow you to share USB peripherals, such as printers, hard drives, scanners, webcams and flash drives, between all connected computers. The hub is backward compatible with USB 1.1 devices.
Transmits Crystal-Clear True 4K Video with HDR and 4:4:4 Color
The B005-HUA4 supports Ultra HD resolutions up to 4096 x 2160 (4K x 2K) at 60 Hz, as well as 7.1-channel surround sound and HDR video, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This KVM switch also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Designed for Convenient Mounting with Included Brackets
The heavy-duty metal housing comes with mounting brackets for permanent installation on a wall or beneath a desk with user-supplied hardware. The included DC power supply connects to any standard AC power source. The plug-and-play B005-HUA4 requires no drivers, so you can connect and use it immediately. It works with all major operating systems, including Windows, macOS and Linux.

System Requirements

  • Console with HDMI monitor, USB keyboard/mouse and (optional) speakers with 3.5 mm connectors
  • Computer with HDMI port, USB-A port and (optional) 3.5 mm audio jack
  • Windows, macOS or Linux operating system

Package Includes

  • B005-HUA4 4-Port HDMI/USB KVM Switch
  • IR extender
  • IR remote control
  • External power supply (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V 3A).  Includes Interchangeable Plug Adapters (US, UK, EU & Australia).
  • Mounting brackets
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332254900
TechnologyHDMI; USB 2.0 (High Speed)
VIDEO
Max Supported Video Resolution4K x 2K (4096 x 2160) @ 60 Hz
Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:2:0; 4:2:2; 4:4:4
AUDIO
Audio Specification7.1 Surround Sound
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)5V / 3A
AC Power Adapter Cord Length (ft.)4
AC Power Adapter Cord Length (m)1.2
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source TypeAC Adapter
DC Barrel PlugOD: 5.5 x 2.5 x 16.5mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)12.15
CONNECTIONS
Number of Ports4
PC/Server ConnectionsHDMI
Side A - Connector 1(3) 3.5MM (FEMALE)
Side A - Connector 2(2) USB 3.0 A (FEMALE)
Side B - Connector 1(2) USB A (FEMALE)
Side B - Connector 2(5) HDMI (FEMALE)
Side B - Connector 3(4) USB 3.0 B (FEMALE)
Side B - Connector 4(10) 3.5MM (FEMALE)
Side B - Connector 53.5mm x 1.35mm (5V DC Barrel)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceHDMI
Console Keyboard and Mouse InterfaceUSB
Console Monitor InterfaceHDMI
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (Connection to Power), Green (Online), Blue (Selected Port)
PHYSICAL
ColorBlack
Material of ConstructionMetal
Shipping Dimensions (hwd / in.)2.56 x 11.02 x 7.89
Shipping Weight (lbs.)1.54
Unit Dimensions (hwd / in.)1.020 x 9.570 x 2.950
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 176°F (-10° to 80°C)
Operating Humidity Range10% to 85% RH (No Condensation)
Storage Humidity Range5% to 90% RH (No Condensation)
ESD Protection+/- 8kV (air-gap discharge) & +/- 4kV (contact discharge)
COMMUNICATIONS
HotkeyYes
IP Remote Access  No
IR Remote Extension SupportYes
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports4
USB SpecificationUSB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
NIAP-Certified Secure  No
Number of Users1
Autoscan (Y,N)  Y
Port SelectionHotkey; Mouse; Pushbutton; Remote Selector
HDCP Specification1.4; 2.2
Driver RequiredNo
Autoscan Duration  5 to 999 seconds
Common Access Card (CAC) SupportNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsCCC; UL; cUL
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) P312-003 P312-003 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.

Accessories

  Model Number Description
HDMI KVM Cable Kit for B005-HUA2-K and B005-HUA4 KVM, 4K HDMI, USB 3.2 Gen 1, 3.5 mm, 6 ft. (1.8 m) P785-HKIT06 P785-HKIT06 HDMI KVM Cable Kit for B005-HUA2-K and B005-HUA4 KVM, 4K HDMI, USB 3.2 Gen 1, 3.5 mm, 6 ft. (1.8 m)
HDMI KVM Cable Kit for B005-HUA2-K and B005-HUA4 KVM, 4K HDMI, USB 3.2 Gen 1, 3.5 mm, 10 ft. (3.1 m) P785-HKIT10 P785-HKIT10 HDMI KVM Cable Kit for B005-HUA2-K and B005-HUA4 KVM, 4K HDMI, USB 3.2 Gen 1, 3.5 mm, 10 ft. (3.1 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.