4-Port DisplayPort Dual-Display KVM Switch - 4K 60 Hz, USB 3.2 Gen 1, HDCP 2.2, USB Sharing
Part Number: B006-DP2UA4 New
Lets you control 4 PCs or laptops using 2 monitors and one USB keyboard/mouse, as well as share 2 USB peripherals among the computers.
- Supports both 4K UHD and 4K DCI resolutions @ 60 Hz for superior video quality
- Dual USB 3.2 Gen 1 hub ports let you share USB peripherals with all computers
- Push buttons, hotkeys, mouse or RS-232 allow easy toggling between computers
- Dual-monitor support enables convenient multitasking and increased productivity
- Works with all major operating systems, including Windows, macOS and Linux
- 3-year limited warranty
Features
Connects Four Computers to Two 4K Monitors and a Single Keyboard/Mouse
This dual-monitor KVM switch lets you access, control, boot and reboot four computers or other devices with DisplayPort connectors and switch back and forth between them. It’s ideal for work-from-home applications in which you’d like to share two monitors between your home and work computers. All computers share two DisplayPort 4K monitors and one USB keyboard/mouse, which saves space on your desk or workspace.
Switching Between Computers Is Fast and Easy
Use the front-panel push buttons, hotkey commands, mouse movement or RS-232 commands for quick and easy toggling between computers. You can also use the Auto Scan feature to scan all connected computers in five-second intervals automatically. LEDs indicate which computer is currently selected.
Transmits Crystal-Clear 4K Video with Digital Audio
The B006-DP2UA4 supports video resolutions up to 4K UHD (3840 x 2160 @ 60 Hz) and 4K DCI (4096 x 2160 @ 60 Hz) on two DisplayPort monitors, as well as 2.1-channel surround sound for music, movies and games. Independent audio switching lets you listen to music or a podcast on one computer, while simultaneously working on a second computer. Front-panel audio jacks have priority over the rear-panel jacks. A DCC (Daisy Chain Control) port lets you connect two B006-DP2UA4 KVM switches for a quad-display installation.
USB Hub Lets You Share Peripherals between Computers
Two USB 3.2 Gen 1 hub ports allow you to share USB peripherals, such as printers, hard drives, scanners, webcams and flash drives, between all connected computers. This lets you avoid the expense and clutter of separate USB hubs. The USB-A ports support data transfer speeds up to 5 Gbps and are backward compatible with previous USB generations.
Designed for Convenient Mounting
The heavy-duty metal housing can be placed on a desktop or other level surface that can safely support the weight of the KVM switch and attached cables. The included DC power supply connects to any standard AC power source.
System Requirements
- DisplayPort monitors
- USB mouse/keyboard
- Computers with DisplayPort and USB-A ports (audio ports optional)
- Windows 7, 8, 8.1 or 10, macOS 10 or higher, Linux with kernel .15 or higher
Package Includes
- B006-DP2UA4 DisplayPort Dual-Display KVM Switch
- External power supply (Input: 100–240V, 50/60 Hz, 1.2A; Output: 12V 3.33A)
- (4) Rubber foot pads
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332265951 |
Console | No |
Max CPU | 4 |
Technology | DisplayPort; Stereo Audio; USB 2.0 (High Speed); USB 3.x |
VIDEO
Max Supported Video Resolution | 4K UHD @ 60Hz (3840 x 2160); 4K DCI @ 60Hz (4096 x 2160) |
AUDIO
Audio Specification | 2.1 Surround Sound |
POWER
External Power Supply Input Specs (V / Hz / A) | 100-240V / 1.2A / 50-60Hz |
External Power Supply Output Specs (V / A) | 12V / 3.33A |
External Power Supply Cord Length (ft.) | 3.93 |
External Power Supply Cord Length (m.) | 1.2 |
DC Barrel Plug | OD: 5.5 x 2.5 x 9.5mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 6.13 |
External Power Supply Plug(s) | IEC-320-C14 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Solid White - Current KVM, Audio or USB Link Half-lit White - KVM, Audio or USB Link Connected Dimmed White - Audio or USB Link not focused |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 4.56 x 21.25 x 9.17 |
Shipping Weight (lbs.) | 6.83 |
Unit Dimensions (hwd / in.) | 13.189 x 1.732 x 6.06 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 3.52 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 122 F (0 to 50 C) |
Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
Relative Humidity | 0 to 80% RH, Non-Condensing |
BTUs | 85 |
COMMUNICATIONS
IP Remote Access | No |
CONNECTIONS
Number of Ports | 4 |
PC/Server Connections | DisplayPort |
Side A - Connector 1 | (8) DISPLAYPORT (FEMALE) |
Side A - Connector 2 | (4) USB B (FEMALE) |
Side A - Connector 3 | (8) 3.5MM (FEMALE) |
Side B - Connector 1 | (2) DISPLAYPORT (FEMALE) |
Side B - Connector 2 | (4) USB A (FEMALE) |
Side B - Connector 3 | (4) 3.5MM (FEMALE) |
Side B - Connector 4 | RJ45 (FEMALE) |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | Displayport |
PORT EXPANSION
Daisy-chainable or Cascadable | Daisy chainable |
FEATURES & SPECIFICATIONS
Number of Users | 1 |
NIAP-Certified Secure | No |
Port Selection | Hotkey; Mouse; Pushbutton; Remote Selector |
Displayport Specification | 1.2 |
HDCP Specification | 2.2 |
USB Hub Ports | Yes |
Number of USB Hub Ports | 2 |
USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
Driver Required | No |
Cat5 KVM Switch | No |
Recommended Category Cable | Cat6/6a |
MST Support | Yes |
STANDARDS & COMPLIANCE
External Power Supply Certifications | BSMI; CCC; CE; China RoHS; DOE; FCC; GS; PSE; RCM; RoHS; TUV; UL; WEEE; cUL |
Product Certifications | NOM (Mexico) |
Product Compliance | RoHS; CE (Europe); REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images