Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Allows you to switch between 4 multi-format (HDMI/DP/VGA/USB-C) audio/video sources all transmitting to one HDMI monitor.
  • HDMI, DisplayPort and USB-C ports support true 4K resolutions @ 60 Hz (4:4:4)
  • Push buttons, IR remote or RS-232 commands allow quick switching between sources
  • USB-C PD 3.0 port supports 20V 5A (100W) power output for charging host device
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Features

4-Port Multi-Format Presentation Switch Connects 4 Video Sources to One HDMI Display
This presentation switch connects four separate source devices to your 4K television, projector or monitor’s HDMI input and switches between them. The B320-4X1-MH features HDMI, DisplayPort, USB-C and VGA + Audio inputs for connecting Windows laptops, cable boxes, media servers, Blu-ray players, video game consoles and other video sources. Switch from one source to another using the manual push buttons, RS-232 commands or the included remote control.
Suitable for a Wide Range of Audio/Video Applications for Work or Play
This switch is recommended anywhere a variety of video signals is transmitted to a hi-def display. It is suitable for home theaters, video and multimedia presentations, security applications or digital signage in classrooms, bars, restaurants, conference rooms, lecture halls, exhibition centers and trade shows.
Transmits Crystal-Clear True 4K Video with HDR, 4:4:4 Color and 7.1-Channel Audio
The HDMI, DisplayPort and USB-C ports support true 4K resolutions up to 4096 x 2160 at 60 Hz, as well as HDR video, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This switch also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. Full, rich, uncompressed DTS-HD, Dolby TrueHD and 7.1-channel digital surround sound ensure your ears receive the same treat as your eyes. The VGA port supports HD video up to 1920 x 1080 (1080p) at 60 Hz.
PD 3.0 Charging Port Charges the USB-C Source to Avoid Battery Drain and Signal Loss
The USB-C Power Delivery port provides up to 20V 5A (100W), of which 90W is used to charge and power the connected USB-C device, such as a MacBook Pro or Windows laptop. Connect the device’s power supply or power adapter between the USB-C PD 3.0 port and an available AC outlet to prevent the source from running out of power prematurely.
Plug-and-Play Operation for Quick Setup and Immediate Use
The switch works right out of the box with no software required. Mounting hardware is included for installing the switch on a wall, pole or 19-inch rack. Connect your devices to the switch’s ports with user-supplied cables (sold separately), and plug the switch’s external power supply into an AC power source.
TAA-Compliant for GSA Schedule Purchases
The B320-4X1-MH is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Source devices with HDMI, DisplayPort, USB-C and/or VGA output
  • Display device with HDMI input

Package Includes

  • B320-4X1-MH 4-Port Multi-Format Presentation Switch 
  • IR remote control
  • IR receiver cable, 5 ft.
  • External power supply with 4.5 ft. cord (Input: 100–240V, 50/60 Hz, 0.6A; Output: 24V 1A)
  • (4) International plug adapters (North America, U.K., Europe, Australia)
  • Mounting hardware
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332255204
TechnologyDisplayPort; HDMI; IR; VGA/SVGA
VIDEO
Max Supported Video ResolutionHDMI/DP/USB Type-C: 4096 x 2160 @ 60Hz; VGA: 1920 x 1080 @ 60Hz
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
AUDIO
Audio Specification7.1 Channel Surround Sound
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)24V / 1A
AC Power Adapter Cord Length (ft.)4.5
AC Power Adapter Cord Length (m)1.4
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source TypeAC Adapter
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
CONNECTIONS
Number of Ports4
Side A - Connector 1(2) 3.5MM (FEMALE); DB9 (FEMALE); DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE); (2) USB C (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Input x Output4 x 1
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Power), Orange (DP/HDMI/VGA/TYPE-C IN 1-4)
PHYSICAL
ColorBlack
Material of ConstructionMetal
RackmountableYes
Shipping Dimensions (hwd / in.)13.86 x 6.46 x 2.17
Shipping Weight (lbs.)2.36
Unit Dimensions (hwd / in.)9.250 x 3.940 x 1.170
Unit Packaging TypeBox
Unit Weight (lbs.)1.43
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0% to 85% RH, Non-Condensing
Power Provided to Connected Device(s)USB-C PD 3.0 Port: 90W
COMMUNICATIONS
EDID Compatible  Yes
IR Remote Extension SupportYes
FEATURES & SPECIFICATIONS
Integrated/Removable CableNo
MST Support  No
Multi-Resolution SupportNo
Port SelectionPushbutton; Remote Selector
Displayport Specification1.2a
HDCP Specification2.2
STANDARDS & COMPLIANCE
External Power Supply CertificationsCCC; CE; FCC; GS; TUV; UL; cUL
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

High Dynamic Range (HDR) for HD TVs and monitors can deliver the best video image quality to date by boosting the brightness of highlights and allowing for more natural color. With HDR10, the TV gets one set of instructions at the beginning of the show or movie in the form of a single, static metadata set. With static metadata, one fixed tone mapping curve is applied across the whole film based on the scene with the highest luminance.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) P580-006 P580-006 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m)

USB Cables

  Model Number Description
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), USB-IF certified, Thunderbolt 3 Compatible, 6 ft. (1.83 m) U420-C06 U420-C06 USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), USB-IF certified, Thunderbolt 3 Compatible, 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.