Model Number: B002-DUA4

4-Port NIAP-Certified (EAL 2+) Secure DVI / USB KVM Switch with Audio

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/B002DUA4-FRONT-L.jpg

 
Safely switch between up to 4 computers with different levels of security. This NIAP-certified KVM Switch offers superior security and data protection for government / military agencies that require absolutely secure networks - read Government Computer
  • 4-Port NIAP-Certified Secure DVI / USB KVM Switch with Audio
  • Tested to comply with Common Criteria EAL2+ security requirements
  • Multi-platform support: Windows, Linux, MAC, and SUN
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • CAC Support*
$48999

2582377

$48399

8975174

$42674

B006R64SAY

$48399

B002-DUA4

$40489

TRP91Y2

$48399

8975174

$46531

13530887

$42699

0HY-001S-00002

$59998

03593888

NIAP-Certified Secure KVM Switch Demo
NetCommander® Multi-User Cat5 IP KVM Switches

Overview

The Tripp Lite B002-DUA4 4 Port DVI / USB Secure KVM Switch with Audio offers secure and reliable access for any government/military desktop environment where security is required, by providing safe switching between computers operating on different networks. NIAP-certified to comply with Common Criteria EAL2+ security requirements.
Hardware security includes: tamper-evident tape, chassis intrusion detection, and tamper-proof hardware, while software security includes restricted USB connectivity — non HIDs (Human Interface Devices) are ignored when switching — an isolated channel per port that makes it impossible for data to be transferred between secure and unsecured computers, and automatic clearing of the keyboard buffer. CAC ( Common Access Card ) support*
By combining physical security with controlled USB connectivity, the B002-DUA4 gives you the means to consolidate multiple workstations of various security classification levels with one keyboard, monitor and mouse (KVM) console.
* CAC support not validated by NIAP

Features

  • National Information Assurance Partnership (NIAP) certified to comply with Common Criteria EAL2+ security requirements.
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
  • Safely switch between computers with varying security levels.
  • Isolated Channels – Each port is its own channel, making it impossible for data to be transferred between connected computers.
  • Tamper-Warning Labels – Tamper-Warning labels will be placed on each side of the KVM, providing visual evidence if the unit has been tampered with or compromised.
  • Housing Intrusion Protection Technology – Housing Intrusion Protection technology disables the KVM if the housing is opened, causing it to become inoperable. When disabled, the front panel LEDs will flash repeatedly.
  • Tamper-Proof Components – All internal circuitry is soldered directly to the board, preventing the components from being tampered with.
  • Fixed Firmware – Firmware is non-reprogrammable, securing against attempts to alter the logic of the KVM.
  • Automatic Keyboard Buffer Clearing – The keyboard buffer is automatically cleared after data transmission, leaving no information stored in the switch.
  • No Memory Buffer – The only way to access connected computers is via push button. Port switching methods such as On-Screen Display (OSD) and Hot key Commands, which require memory, have been excluded to further ensure data integrity.
  • Compatible with all major operating systems: Windows, Linux, MAC, and SUN
  • DVI-I Dual-Link signal supports digital video resolutions up to 2560 x 1600, and analog video resolutions up to 2048 x 1536.
  • Supports transfer of EDID information, allowing for optimal display performance.
  • Audio support for both speaker and microphone.
  • CAC Support ( CAC support not validated by NIAP )

System Requirements

  • DVI or VGA Monitor
  • USB Mouse and Keyboard
  • Computer with DVI or VGA port
  • Computer with USB Port
  • Microphone with 3.5mm Male connector (optional)
  • Speakers with 3.5mm Male connector (optional)
  • Compatible with all major operating systems

Package Includes

  • B002-DUA4 4-Port Secure KVM Switch
  • C13 - 5-15P Power Cord
  • (4) Foot Pads
  • Owner's Manual
TAA compliant
RoHS compliant

Specifications

OVERVIEW
Users 1
Max CPU 4
INPUT
Nominal Input Voltage(s) Supported 100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Nominal Input Voltage Description 100-240V, 50/60 Hz, 0.5A
Input Frequency 50/60Hz
Input Current 120V (0.4A) / 230V (0.2A)
PHYSICAL
Unit Dimensions (hwd / in.) 1.75 x 13.25 x 6
Unit Weight (lbs.) 3.70
Color Black
ENVIRONMENTAL
Storage Temperature Range -20 to 60 C ( -4 to 140F )
Relative Humidity 0 to 80% RH, Non-Condensing
Operating Temperature 0 to 40C ( 32 to 104F )
Power Consumption (Watts) 5.1W (120V ), 5.1W (230V)
COMMUNICATIONS
Port Control Push Buttons
IP Remote Access No
CONNECTIONS
Ports 4
Computer/Server Ports 4 x DVI-I, 4 x USB "B", 8 x 3.5mm ( Speaker/Microphone )
PC/Server Connections DVI; USB
Local Console Ports - Port 3 USB - Keyboard
Local Console Ports - Port 4 2 x 3.5mm ( Speaker / Microphone )
SPECIAL FEATURES
Cat5 KVM Switch No
CERTIFICATIONS
Certifications UL, cUL, FCC, CE, RoHS Compliant, NIAP EAL2+, TAA
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

REVIEW SNAPSHOT®

by PowerReviews
Tripp Lite4-Port NIAP-Certified (EAL 2+) Secure DVI / USB KVM Switch with Audio
 
4.0

(based on 1 review)

Ratings Distribution

  • 5 Stars

     

    (0)

  • 4 Stars

     

    (1)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

Reviewed by 1 customer

Displaying review 1

Back to top

 
4.0

Works like a charm

By patches

from Undisclosed

Comments about Tripp Lite 4-Port NIAP-Certified (EAL 2+) Secure DVI / USB KVM Switch with Audio:

This product works as described and best of all it's less expensive than other vendors.

Comment on this reviewHelp Icon


Accessories

P759-006
P759-006

DVI / USB / Audio KVM Cable Kit, 6-ft.

More... Prices
P759-010
P759-010

DVI / USB / Audio KVM Cable Kit, 10-ft.

More... Prices
P759-015
P759-015

DVI / USB / Audio KVM Cable Kit, 15-ft.

More... Prices
P126-000
P126-000

DVI to VGA Cable Adapter (DVI-I to HD15 F/M)

More... Prices
P312-006
P312-006

3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6-ft.

More... Prices
P312-010
P312-010

3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10-ft.

More... Prices
P556-006
P556-006

DVI to VGA Monitor Cable, High Resolution Cable with RGB Coax (DVI-A to HD15 M/M), 6-ft.

More... Prices
P560-006
P560-006

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6-ft.

More... Prices
P560-006-A
P560-006-A

DVI Dual Link Cable with Audio, Digital TMDS Monitor Cable (DVI-D and 3.5mm M/M), 6-ft.

More... Prices
P560-010
P560-010

DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10-ft.

More... Prices
P560-010-A
P560-010-A

DVI Dual Link Cable with Audio, Digital TMDS Monitor Cable, (DVI-D and 3.5mm M/M), 10-ft.

More... Prices
P561-006
P561-006

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6-ft.

More... Prices
P561-010
P561-010

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10-ft.

More... Prices

Similar Products

Extended Warranties

WEXT1G
WEXT1G

1-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT2G
WEXT2G

2-Year Extended Warranty - For select Tripp Lite Products

More... Prices
WEXT3G
WEXT3G

3-Year Extended Warranty - For select Tripp Lite Products

More... Prices


Clear List