Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Switches between 4 multi-format (HDMI/DP/VGA/USB-C) audio/video sources all transmitting 125 ft. over Cat6 cabling to one HDMI monitor.
  • HDMI, DisplayPort and USB-C ports support UHD 4K resolutions @ 60 Hz (4:4:4) over Cat6
  • Push buttons, IR remote or RS-232 commands allow quick switching between sources
  • USB-C PD 3.0 port charges source device to avoid battery drain and untimely shutdowns
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Features

4-Port Multi-Format Presentation Switch Connects 4 Video Sources to One HDMI Display
This presentation switch connects four separate source devices to your 4K television, projector or monitor's HDMI input and switches between them. It then transmits the audio/video signals through Cat6 cable to the included receiver located up to 125 feet (38.1 meters) away. HDMI, DisplayPort, USB-C and VGA + Audio inputs connect Windows laptops, cable boxes, media servers, Blu-ray players, game consoles and other sources. Switch from one source to another using the manual push buttons, RS-232 commands or the included remote control.
Suitable for a Wide Range of Audio/Video Applications for Work or Play
This kit is recommended anywhere a variety of video signals is transmitted to a hi-def display. It is suitable for home theaters, video and multimedia presentations, or digital signage applications in classrooms, bars, restaurants, conference rooms, lecture halls, exhibition centers and trade shows.
Transmits Crystal-Clear 4K Video with HDR, 4:4:4 Color and 7.1-Channel Audio
The HDMI, DisplayPort and USB-C ports support UHD 4K resolutions up to 3840 x 2160 at 60 Hz, as well as HDR video, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This switch also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. Full, rich, uncompressed DTS-HD, Dolby TrueHD and 7.1-channel digital surround sound ensure your ears receive the same treat as your eyes. The VGA port supports HD video up to 1920 x 1080 (1080p) at 60 Hz.
Remote Receiver Works Up to 125 ft. Away
The presentation switch connects to the included passive remote receiver with a user-supplied Cat6 cable (sold separately). The box-style receiver extends 4K video and digital audio signals to an HDMI display up to 125 feet away from the switch.
Built-In PoC Technology Provides Receiver Power to Avoid Bulky External Power Bricks
Power over Cable (PoC) technology powers the remote receiver over Cat6 cable. Green and orange LEDs will light up to indicate the system is receiving sufficient power and a signal is being transmitted. PoC lets you avoid the hassle of a bulky power brick and gives you the freedom to place the receiver away from an AC outlet.
PD 3.0 Charging Port Charges the USB-C Source to Avoid Battery Drain and Signal Loss
The USB-C Power Delivery port provides up to 20V 5A (100W), of which 90W is used to charge and power the connected USB-C device, such as a MacBook Pro or Windows laptop. Connect the device's power supply or power adapter between the USB-C PD 3.0 port and an available AC outlet to prevent the source from running out of power prematurely.
Plug-and-Play Operation for Quick Setup and Immediate Use
The switch works right out of the box with no software required. Mounting hardware is included for installing the switch and receiver on a wall, pole or 19-inch rack. Connect your devices to the switch's ports with user-supplied cables (sold separately), and plug the switch's external power supply into an AC power source.
TAA-Compliant for GSA Schedule Purchases
The B320-4X1-MHE-K is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Source devices with HDMI, DisplayPort, USB-C and/or VGA output
  • Display device with HDMI input

Package Includes

  • B320-4X1-MHE-K 4-Port over Cat6 Presentation Switch/Extender Kit
  • IR remote control
  • IR receiver cable, 5 ft.
  • External power supply with 4.5 ft. cord (Input: 100–240V, 50/60 Hz, 0.6A; Output: 24V 1A)
  • (4) International plug adapters (North America, U.K., Europe, Australia)
  • Mounting hardware
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332255150
TechnologyDisplayPort; HDMI; IR; VGA/SVGA
VIDEO
Max Supported Video ResolutionHDMI/DP/USB Type-C: 4096 x 2160 @60Hz; VGA: 1920 x 1080 @60Hz
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
AUDIO
Audio Specification7.1 Channel Surround Sound
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)24V / 1A
AC Power Adapter Cord Length (ft.)4.5
AC Power Adapter Cord Length (m)1.4
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source TypeAC Adapter
Power Over Cable (PoC) SupportYes
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
CONNECTIONS
Number of Ports4
Side A - Connector 1(2) 3.5MM (FEMALE); DB9 (FEMALE); DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE); RJ45 (FEMALE); (2) USB C (FEMALE)
Side B - Connector 1HDMI (FEMALE); RJ45 (FEMALE)
Connector PlatingNickel
Input x Output4 x 1
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Power), Orange (DP/HDMI/VGA/TYPE-C IN 1-4); RX: Green (Power), Orange (Signal Link)
PHYSICAL
ColorBlack
Material of ConstructionMetal
RackmountableYes
Receiver Unit Dimensions (hwd / in.)3.74 x 2.36 x 0.73
Receiver Unit Weight (lbs.)0.17
Shipping Dimensions (hwd / in.)13.70 x 6.30 x 4.17
Shipping Weight (lbs.)3.48
Transmitter Unit Dimensions (hwd / in.)9.25 x 3.94 x 1.17
Transmitter Unit Weight (lbs.)1.43
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0% to 85% RH, Non-Condensing
Power Provided to Connected Device(s)USB-C PD 3.0 Port: 90W
COMMUNICATIONS
Signal Range (ft.)125
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportNo
FEATURES & SPECIFICATIONS
Integrated/Removable CableNo
MST Support  No
Multi-Resolution SupportNo
Port SelectionPushbutton; Remote Selector
Displayport Specification1.2a
HDCP Specification2.2
Recommended Category CableCat6
STANDARDS & COMPLIANCE
External Power Supply CertificationsCCC; CE; FCC; GS; TUV; UL; cUL
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

High Dynamic Range (HDR) for HD TVs and monitors can deliver the best video image quality to date by boosting the brightness of highlights and allowing for more natural color. With HDR10, the TV gets one set of instructions at the beginning of the show or movie in the form of a single, static metadata set. With static metadata, one fixed tone mapping curve is applied across the whole film based on the scene with the highest luminance.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) P580-006 P580-006 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m)

USB Cables

  Model Number Description
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), USB-IF certified, Thunderbolt 3 Compatible, 6 ft. (1.83 m) U420-C06 U420-C06 USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), USB-IF certified, Thunderbolt 3 Compatible, 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.