Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

4-Port Portable USB 3.0 SuperSpeed Mini Hub, Aluminum


Connects to the USB 3.0 port on your laptop, Ultrabook or computer to give you four external USB 3.0 ports.
  • USB ports can provide up to 1.5A for charging mobile devices
  • Supports USB 3.0 data transfer rates up to 5 Gbps
  • Plug and play—no drivers or external power supply needed
  • Fits easily into pocket, backpack, briefcase or laptop bag
  • Backward compatible with USB 2.0 and USB 1.1
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U360-004-AL

Have a Question?
Contact Us

Overview

The U360-004-AL 4-Port Portable USB 3.0 SuperSpeed Mini Hub’s built-in USB cable connects to your laptop, Ultrabook or computer to expand the number of available USB 3.0 ports. Just plug and play with no drivers or external power supply needed. The bus-powered hub distributes 900mA to its four ports. When using a separate cable between the hub’s USB Micro-B port and your device to draw additional power, the hub can provide up to 1.5A for fast charging of mobile devices.

This portable hub supports USB 3.0 data transfer rates up to 5 Gbps—ten times faster than USB 2.0—and is backward compatible with USB 2.0 and USB 1.1 devices. All four ports support USB Battery Charging (BC) specification v1.2. The compact aluminum case fits easily into your pocket, backpack, briefcase or laptop bag to power USB-enabled devices wherever you are.

Features

Increases Your Computer’s USB 3.0 Ports from 1 to 4
  • Expands your laptop, Ultrabook or computer’s USB 3.0 port to 4 external USB 3.0 ports
  • All 4 ports share 900mA when bus-powered
  • Can provide up to 1.5A when USB Micro-B port is connected to a second computer USB port

Excellent Speed and Versatile Performance
  • Supports USB 3.0 data transfer rates up to 5 Gbps—10 times faster than USB 2.0
  • Backward compatible with USB 2.0 and USB 1.1
  • Supports USB Battery Charging (BC) specification v1.2

Take the Hub Anywhere
  • Compact case made from lightweight aluminum
  • Fits easily into your pocket, backpack, briefcase or laptop bag
  • Built-in cable is perfect for travel

System Requirements

  • Device with USB port (USB 3.0 port needed to achieve USB 3.0 speeds)

Package Includes

  • U360-004-AL 4-Port Portable USB 3.0 SuperSpeed Mini Hub
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190512
Product TypeHub
Host ConnectorUSB A (MALE)
VIDEO
Extended ModeNo
Mirror ModeNo
Number of Monitors Supported0
DATA
Data Ports(4) USB A (FEMALE)
Data Ports Detail(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Bus Powered  Yes
Product Length (in.)14.4
Product Length (cm.)36.57
Product Length (ft.)1.2
Product Length (m.)0.36
CHARGING
Charging Ports / Amps(4) 1.5A
Charging PortsUSB-A: 5V 1.5A (7.5W) BC 1.2 Compliant
PHYSICAL
Cable Jacket TypeTPE
ColorSilver
Included Mounting AccessoriesNo
Material of ConstructionAluminum
Shipping Dimensions (hwd / in.)1.20 x 4.90 x 3.90
Shipping Weight (lbs.)0.22
Unit Dimensions (hwd / in.)0.6 x 2.8 x 2.6
Unit Packaging TypeBox
Unit Weight (lbs.)0.16
ENVIRONMENTAL
Operating Temperature Range-4 to 158 F (-20 to 70 C)
Storage Temperature Range14 to 167 F (-10 to 75 C)
Relative Humidity0% to 85% RH, Non-Condensing
BTUs  2.4 BTU/Hr
Power Consumption (Watts)0.7
Power Provided to Connected Device(s)5V 1.5A (7.5W) Output per USB Port
CONNECTIONS
Ports4
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1(4) USB 3.0 A (FEMALE)
Side B - Connector 2MICRO-USB B (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
TechnologyUSB 3.0 (SuperSpeed); USB
STANDARDS & COMPLIANCE
CertificationsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.

Additional FAQs may be available on the U360004AL model support page.

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
U360-004-AL

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.