4-Port DB9 (RS-232) Serial PCI Express (PCIe) Card with Breakout Cable, Full Profile
- Each port supports data transfer rates up to 250 Kbps
- Complies with PCI Express Revision 1.1
- Compatible with x4, x8 and x16 PCIe slots
- Throughput up to 2.5 Gbps
- Works with Windows® and Linux®
- 2-year limited warranty
PCE-D9-04-CBL
Have a Question?
Overview
Perfect for home or office, the PCE-D9-04-CBL supports data transfer rates up to 250 Kbps on each port with throughput up to 2.5 Gbps. It easily installs inside your computer in just a few minutes. The standard bracket’s one-lane (x1) interface is compatible with x4, x8 and x16 PCIe slots. Connect the included DB9 breakout cable to the card’s HD44 port, and allow the appropriate drivers to automatically install on your hard drive (a driver CD is included if they don’t).
The PCE-D9-04-CBL is fully compliant with PCI Express Revision 1.1 and compatible with industrial standard 16450/16550 UART. On-chip 256-byte depth FIFO in transmit and receive paths of each port. Supports hardware and software flow control; 5-, 6-, 7- and 8-bit serial formats; Even, Odd, None, Space and Mark parity; 1- or 2-stop bit operation; and re-map function for legacy ports.
Features
- Upgrades your DB9 capability without buying a new computer or server
- Single-chip design reduces CPU load from conventional bridge-chip cards
- Each port supports data transfer rates up to 250 Kbps
- Perfect for home or office use
Easy to Install Inside Your Computer
- 1-lane (x1) interface compatible with x4, x8 and x16 PCIe slots
- Appropriate drivers install to your hard drive automatically
- Included breakout cable features 4 DB9 dongles
Loaded with the Latest Features
- Complies with PCI Express Revision 1.1
- Throughput up to 2.5 Gbps
- Compatible with industrial standard 16450/16550 UART
- On-chip 256-byte depth FIFO in transmit and receive paths of each port
- Supports hardware and software flow control
- Supports 5-, 6-, 7- and 8-bit serial formats
- Supports Even, Odd, None, Space and Mark parity
- Supports 1- or 2-stop bit operation
- Supports re-map function for legacy ports
Specifications
OVERVIEW
UPC Code | 037332193636 |
Technology | Serial (RS232) |
INPUT
Cable Length (ft.) | 0 |
PHYSICAL
Color | Green |
Shipping Dimensions (hwd / in.) | 2.20 x 5.40 x 6.70 |
Shipping Weight (lbs.) | 0.80 |
CONNECTIONS
Ports | 4 |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the PCED904CBL model support page.
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.