Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Port Industrial-Grade USB 3.0 SuperSpeed Hub - 20 kV ESD Immunity, Metal Housing, Mountable

Model Number: U360-004-IND


Rugged industrial-grade hub adds 4 USB 3.0 ports to your computer for connecting industrial printers, sensors and other USB devices.
  • Adds barcode scanner, serial device, sensor—up to 4 devices—to your host computer
  • Supports USB 3.0 SuperSpeed rates up to 5 Gbps to ensure fast data transfers
  • Rugged metal housing designed to withstand harsh warehouse and factory environments
  • ESD protection to ±20 kV cuts potential static damage to your connected peripherals
  • Plug-and-play operation with no software required for easy, immediate installation

  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

Industrial-Grade USB 3.0 Hub Adds up to 4 USB Devices to Your Computer
This USB 3.0 hub with a heavy-duty all-metal housing connects as many as four USB devices, such as external hard drives, industrial printers, barcode scanners, serial devices and sensors, to your host PC, server or thin client. The durable metal housing withstands harsh physical conditions in industrial and commercial applications, such as factories, construction sites, supply rooms and warehouses.

Supports SuperSpeed USB 3.0 to Ensure Fast Data Transfers
The hub supports USB 3.0 SuperSpeed data transfer rates up to 5 Gbps, which is 10 times faster than USB 2.0. It is especially recommended for high-bandwidth USB 3.0 devices, such as security cameras and high-resolution webcams. Each downstream port provides up to 900 mA for charging mobile devices. The hub is backward compatible with previous USB standards, so you can also continue using older peripherals while getting maximum performance from current devices.

Protects Your Devices against Electrostatic Discharge (ESD) and Overcurrent
Machines on the shop floor can generate electrostatic discharges, wiping out data and damaging sensitive electronics. This four-port hub includes ESD protection to ±20 kV, reducing potential static damage to your connected peripherals. This feature works in tandem with ±2.5kV-per-port overcurrent protection to safeguard your connected devices against damage and data loss from power surges.

Plug-and-Play Hub Offers Flexible Power and Mounting Options
The U360-004-IND requires no software or drivers to download and install. It draws power from the connected computer through the included USB cable. You can also plug the included 3-wire terminal block into the hub to draw power from a power terminal, or connect a compatible 9V–40V DC LPS power supply (not included) to a standard AC outlet. The hub mounts easily to a wall or DIN rail using the included hardware.

Typical Applications

  • Connect up to 4 USB devices and peripherals to your computer or laptop
  • Add easy-to-access USB ports to computers stored in a cabinet, behind furniture or other hard-to-reach location
  • Mount to a wall or DIN rail in a harsh environment, such as a factory, construction site, supply room or warehouse

Package Includes

  • U360-004-IND 4-Port Industrial-Grade USB 3.0 SuperSpeed Hub
  • USB 3.0 cable, 3 ft.
  • 3-pin power terminal block
  • DIN rail-mounting hardware
  • Wall-mounting hardware
  • Owner’s manual

System Requirements

  • Compatible with all USB-enabled operating systems (USB 3.0 port needed to achieve USB 3.0 speeds)
  • If using an optional LPS power supply, requires 9–40V DC unit with 5.5 x 2.1 x 9.5 mm output plug with either positive pin/negative sleeve or negative pin/positive sleeve
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186317
Over Current Protection  Yes
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
External Power Supply Output Specs (V / A)9V - 40V / 3A
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve
Bus Powered  Yes
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Power, 1, 2, 3, 4)
PHYSICAL
ColorBlack
Included Mounting AccessoriesYes
Material of ConstructionSteel (SGCC)
Shipping Dimensions (hwd / in.)2.50 x 6.90 x 4.30
Shipping Weight (lbs.)1.20
Unit Dimensions (hwd / in.)1.3 x 6.2 x 3.1
Unit Packaging TypeBox
Unit Weight (lbs.)0.73
ENVIRONMENTAL
Operating Temperature Range32 to 104 F (0 to 40 C)
Storage Temperature Range14 to 131 F ( -10 to 55 C)
Relative Humidity5% to 90% RH, Non-Condensing
BTUs  62.4 BTU/Hr
Power Consumption (Watts)18.3
Power Provided to Connected Device(s)5V 0.9A (4.5W) Output (USB-A 3.0)
CONNECTIONS
Ports4
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1(4) USB 3.0 A (FEMALE)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
TechnologyUSB; USB 3.0 (SuperSpeed)
CERTIFICATIONS
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.

Additional FAQs may be available on the U360004IND model support page.

Accessories

USB, Lightning & FireWire
  Model Number Description
U322-003 | USB, Lightning & FireWire U322-003 USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft.
U322-006 | USB, Lightning & FireWire U322-006 USB 3.0 SuperSpeed Device Cable (AB M/M), 6-ft
U326-001-BK | USB, Lightning & FireWire U326-001-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft.
U326-003-BK | USB, Lightning & FireWire U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft.
U326-006-BK | USB, Lightning & FireWire U326-006-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6-ft

Resources & Downloads

support icon

Do you own a
U360-004-IND

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.