4-Port Keystone Single-Gang Faceplate, White, TAA
- Compatible with any type of keystone jack
- White color blends into any home or office décor
- High-impact polycarbonate construction
- Fits any mid-sized or standard single-gang box
- Includes mounting screws
- This product is covered by a Lifetime Limited Warranty (coverage details)
N080-104
Have a Question?
Overview
Features
- Works with any type of keystone jack, including those used in Cat5e/6/6a, USB, HDMI, DisplayPort and RCA applications
- Mounting hardware included
Durable Construction
- Made from high-impact polycarbonate
- White color blends into any home or office décor
- Fits any mid-sized or standard single-gang box
TAA Compliant
- Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332195562 |
Technology | Cat5/5e; Cat6; Cat6a; USB 2.0 (High Speed); USB 3.0 (SuperSpeed); HDBaseT; HDMI; FireWire; DisplayPort |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 6.69 x 3.94 x 0.50 |
Shipping Weight (lbs.) | 0.10 |
CONNECTIONS
Ports | 4 |
Side A - Connector 1 | KEYSTONE JACK CUTOUT |
Side B - Connector 1 | KEYSTONE JACK CUTOUT |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N235-001 | Cat6 Straight Through Modular In-line Snap-in Coupler (RJ45 F/F), TAA |
![]() |
N235-001-6A | Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA |
![]() |
N235-001-SH | Cat6 Straight Through Modular Shielded In-line Snap-in Coupler (RJ45 F/F), TAA |
![]() |
N235-001-SH-6A | Cat6a Straight-Through Modular Shielded In-Line Snap-In Coupler (RJ45 F/F), TAA |
![]() |
N235-001-WH | Cat6 Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), White, TAA |
![]() |
N238-001-BL | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, TAA |
![]() |
N238-001-GN | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Green, TAA |
![]() |
N238-001-GY-TFA | Toolless Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Gray, TAA |
![]() |
N238-001-RD | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, TAA |
![]() |
N238-001-SH-TFA | Toolless Shielded Cat6a Keystone Jack, PoE/PoE+ Compliant, Shuttered - Silver, TAA |
![]() |
N238-001-WH | Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, TAA |
![]() |
N238-001-WH-TF | Toolless Cat6/5e Keystone Jack - White, TAA |
![]() |
N238-001-YW | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Yellow, TAA |
![]() |
N238-010-BK | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Black, 10-Pack, TAA |
![]() |
N238-025-BL | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, 25-Pack, TAA |
![]() |
N238-025-RD | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Red, 25-Pack, TAA |
![]() |
N238-025-WH | Cat6/Cat5e 110 Style Punch Down Keystone Jack - White, 25-Pack, TAA |
Audio Video Panel Mount
Model Number | Description | |
---|---|---|
![]() |
BHDBT-001-KJ-GY | Toolless Cat6a Keystone Jack, Gray, TAA |
![]() |
P162-001-KPA-BK | High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m) |
![]() |
P164-001-KPA-BK | High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, 1 ft. (0.31 m) |
![]() |
P169-000-KPA-BK | Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Angled Adapter (F/F), Black |
![]() |
P169-001-KPA-BK | Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Adapter Cable (F/F), Angled Connector, 1 ft. (0.31 m) |
USB Panel Mount
Model Number | Description | |
---|---|---|
![]() |
U024-001-KPA-BK | USB 2.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m) |
![]() |
U060-000-KP-BK | USB 2.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black |
![]() |
U060-000-KPA-BK | USB 2.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black |
![]() |
U324-001-KPA-BK | USB 3.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, Black, 1 ft. (0.31 m) |
![]() |
U325-000-KP-BK | USB 3.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black |
![]() |
U325-000-KPA-BK | USB 3.0 All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black |
![]() |
U325-001-KPA-BK | USB 3.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft. (0.31 m) |
Couplers
Model Number | Description | |
---|---|---|
![]() |
A008-000-KJ | Component Video Keystone Snap-In Module Kit ( R, G, B ) |
![]() |
A020-000-KJ | Composite Audio Video Keystone Jack, Snap-in Insert Module (R,Y,W F/F) |
![]() |
A050-000-KJ | Audio Keystone Jack, Snap-in Insert Module (R,W F/F) |
![]() |
BHDBT-001-FF | Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA |
![]() |
P164-000-KJ-WH | HDMI Keystone Wallplate Coupler, White (F/F) |
![]() |
P164-000-KP-BK | HDMI All-in-One Keystone/Panel Mount Coupler (F/F), Black |
![]() |
P164-000-KPA-BK | HDMI All-in-One Keystone/Panel Mount Angled Coupler (F/F), Black |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.