Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Pocket-sized portable hub connects to the USB 3.0 port on your laptop, Ultrabook or computer to give you four external USB 3.0 ports.

  • Ultra-slim design fits easily into pocket or laptop bag
  • Supports USB 3.0 data transfer rates up to 5 Gbps
  • Plug and play—no drivers or software needed
  • Backward compatible with USB 2.0 and USB 1.1
  • USB ports can provide up to 1.5A for charging mobile devices
  • 3-year limited warranty

Overview

The U360-004-SLIM 4-Port Ultra-Slim Portable USB 3.0 SuperSpeed Hub’s built-in USB cable connects to your laptop, Ultrabook™ or computer to expand the number of available USB 3.0 ports. Just plug and play with no drivers, software or external power supply needed. The bus-powered hub distributes necessary power to its four USB 3.0 ports through USB connection. When using a separate cable between the hub’s USB Micro-B port and your device's USB port or a USB charger to draw additional power, the hub can provide up to 1.5A for fast charging of mobile devices.

The ultra-slim case measures 4.2 x 1.3 x 0.4 inches to fit easily into your pocket, backpack, briefcase or laptop bag to connect USB-enabled devices wherever you are. It supports USB 3.0 data transfer rates up to 5 Gbps—ten times faster than USB 2.0—and is backward compatible with USB 2.0 and USB 1.1 devices. All four ports support USB Battery Charging (BC) specification v1.2. The U360-004-SLIM is compatible with all Windows® and Mac® operating systems.

Features

Increases Your Computer’s USB 3.0 Ports from 1 to 4
  • Expands your laptop, Ultrabook or computer’s USB 3.0 port to 4 external USB 3.0 ports
  • Bus-powered unit requires no external power supply
  • Plug and play—no drivers or software needed

Special Ultra-Slim Design
  • Measures just 4.2 x 1.3 x 0.4 inches
  • Fits easily into your pocket, backpack, briefcase or laptop bag
  • Built-in cable is perfect for travel

Excellent Speed and Versatile Performance
  • Supports USB 3.0 data transfer rates up to 5 Gbps—10 times faster than USB 2.0
  • Ports can provide up to 1.5A when USB Micro-B port is connected to a second computer USB port or USB charger
  • Supports USB Battery Charging (BC) specification v1.2
  • Backward compatible with USB 2.0 and USB 1.1

System Requirements

  • Desktop computer, laptop or tablet with available USB 3.0 port
  • Peripherals with available USB 3.0 port

Package Includes

  • U360-004-SLIM 4-Port Ultra-Slim Portable USB 3.0 SuperSpeed Hub
RoHS compliant

Specifications

OVERVIEW
UPC Code037332199270
Product TypeHub
TechnologyUSB 3.x
Host ConnectorUSB A (MALE)
VIDEO
Number of Monitors Supported0
Extended ModeNo
Mirror ModeNo
DATA
Data Ports(4) USB A (FEMALE)
Data Ports Details(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Bus Powered  Yes
Product Length (in.)12
Product Length (cm.)30.48
Product Length (ft.)1
Product Length (m)0.304
POWER
Power Source TypeUSB
Power Consumption (Watts)0.70
CONNECTIONS
Number of Ports4
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1(4) USB 3.0 A (FEMALE)
Side B - Connector 2MICRO-USB B (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsWhite (Connection to Power)
CHARGING
Charging PortsUSB-A: 5V 1.5A (7.5W)
Charging Ports / Amps(4) 1.5A
PHYSICAL
ColorBlack
Material of ConstructionABS
Cable Jacket MaterialTPE
Cable Jacket RatingVW-1
Shipping Dimensions (hwd / in.)0.70 x 5.60 x 2.40
Shipping Weight (lbs.)0.15
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
Unit Weight (lbs.)0.09
ENVIRONMENTAL
Operating Temperature Range-4° to 158°F (-20° to 70°C)
Storage Temperature Range-4° to 185°F (-20° to 85°C)
Relative Humidity20% to 80% RH, Non-Condensing
BTUs  2.4 BTU/Hr
Power Provided to Connected Device(s)5V 1.5A (7.5W) Output per USB Port
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports4
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.