Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

4-Port USB 3.0 SuperSpeed Hub for Data and USB Charging - USB-A, BC 1.2, 2.4A


Adds 4 new USB 3.0 ports to your computer, laptop, MacBook or Chromebook for connecting hard drives, smartphones and other USB devices.
  • Adds a printer, scanner, hard drive, webcam—up to 4 USB devices—to your computer
  • Supports USB 3.0 SuperSpeed rates up to 5 Gbps to ensure fast data transfers
  • BC 1.2-compliant USB-A ports provide up to 3.5A total for charging mobile devices
  • Compact hub fits easily in your purse, backpack or laptop bag for connecting on the go
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U360-004-2F

Have a Question?
Contact Us

Features

USB 3.0 Hub/Charger Adds up to 4 USB Devices to Your Computer, MacBook or Chromebook
This four-port USB 3.0 hub connects directly to the USB-A port on your computer, laptop, MacBook, Ultrabook or Chromebook using the included cable. It allows you to use as many as four USB devices, such as flash drives, external hard drives, printers, barcode scanners and digital cameras, at the same time. Each USB port supports Battery Charging v1.2 (BC 1.2) standards for faster charging of mobile devices, including Apple and Android smartphones and tablets.
Supports SuperSpeed USB 3.0 to Ensure Fast Data Transfers
The hub supports USB 3.0 SuperSpeed data transfer rates up to 5 Gbps, which is 10 times faster than USB 2.0. It is especially recommended for high-bandwidth USB 3.0 devices, such as security cameras and high-resolution webcams. The bus-powered hub distributes 900mA to its four ports. When using the included external power supply to draw additional power, the hub can provide up to 1.5A for fast charging of mobile devices. All four ports support BC 1.2 and 2.4A Quick Charge for Apple devices, up to a maximum of 3.5A total at any one time.
Plug-and-Play Hub Comes Ready to Connect Right Away
The U360-004-2F works with all major operating systems and requires no software to download and install. It’s backward compatible with previous USB versions, so you can also continue using older peripherals while getting maximum performance from current devices. Overcurrent and overvoltage safeguards protect your connected equipment against damage or data loss due to power surges.
Sleek and Slim Housing Designed for Everyday Workspace Use or Connecting on the Go
The compact unit is designed for convenient positioning within your reach, making USB ports accessible while not taking up much workspace. It is also slim enough to pack in your pocket, purse or laptop bag for use in a hotel, conference room or airport as both a multiport hub and a USB charger.

Typical Applications

  • Connect up to 4 USB devices to your PC, laptop, MacBook, Ultrabook or Chromebook’s USB-A port
  • Add easy-to-access USB ports to desktop computers that are in a cabinet, behind furniture or otherwise hard to reach
  • Charge your smartphone or tablet 
  • Pack it in your laptop bag for quick connection of peripherals at a remote workspace or conference

Package Includes

  • U360-004-2F 4-Port USB 3.0 SuperSpeed Hub
  • USB-A to USB-B 3.0 cable, 4 ft.
  • External power supply with 5 ft. cord (Input: 100–240V, 50/60 Hz, 0.6A; Output: 12V 2A)

System Requirements

  • Compatible with all USB-enabled operating systems (USB 3.0 port needed to achieve USB 3.0 speeds)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332217912
Product TypeHub
AC AdapterInput: 100-240V, 50/60Hz, 0.6A; Output: 12V, 2A
TechnologyUSB; USB 3.0 (SuperSpeed)
Host ConnectorUSB A (MALE)
VIDEO
Extended ModeNo
Mirror ModeNo
Number of Monitors Supported0
DATA
Data Ports(4) USB A (FEMALE)
Data Ports Detail(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
External Power Supply Plug(s)NEMA 1-15P North America
Bus Powered  Yes
Product Length (in.)3.622
Product Length (cm.)9.2
Product Length (ft.)0.301
Product Length (m.)0.092
POWER
USB Power Delivery (PD) Charging SupportYes
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
External Power Supply Output Specs (V / A)12V / 2A
External Power Supply Cord Length (ft.)5
External Power Supply Cord Length (m.)1.5
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
External Power Supply CertificationsFCC; UL
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power)
CHARGING
Charging Ports / Amps(4) 1.5A
Charging Ports(4) USB-A: 5V 1.5A (7.5W); 2.4A Quick Charge
Charging Ports DetailAll four ports up to a maximum of 3.5A total at any one time.
PHYSICAL
ColorBlack
Material of ConstructionABS, PBT
Unit Dimensions (hwd / in.).85 x 3.62 x 2.01
Unit Packaging TypeBox
Unit Weight (lbs.)0.7716
ENVIRONMENTAL
Operating Temperature Range41 to 104 °F (5 to 40 °C)
Storage Temperature Range32 to 149 °F (0 to 65 °C)
Relative Humidity20% to 80% RH, Non-Condensing
Power Provided to Connected Device(s)0.9A (Bus-Powered), 1.5A (connected to external PSU)
CONNECTIONS
Ports4
Side A - Connector 1USB B (FEMALE)
Side B - Connector 1(4) USB A (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB Hub PortsYes
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
STANDARDS & COMPLIANCE
CertificationsRoHS, REACH, FCC
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

USB, Lightning & FireWire

  Model Number Description
Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.8 m) M100-006-HD M100-006-HD Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.8 m)
Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 10 ft. (3 m) M100-010-HD M100-010-HD Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 10 ft. (3 m)
USB 2.0 A/B Cable (M/M), 10 ft. U022-010-R U022-010-R USB 2.0 A/B Cable (M/M), 10 ft.
USB 2.0 A to Micro-B Cable (M/M), 3 ft. U050-003 U050-003 USB 2.0 A to Micro-B Cable (M/M), 3 ft.
USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft. U322-003 U322-003 USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft.
USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft. U322-003-BK U322-003-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft.
USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6-ft U322-006-BK U322-006-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6-ft

USB Cables

  Model Number Description
Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.8 m) M100-006-HD M100-006-HD Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.8 m)
Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 10 ft. (3 m) M100-010-HD M100-010-HD Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 10 ft. (3 m)
USB 2.0 A/B Cable (M/M), 10 ft. U022-010-R U022-010-R USB 2.0 A/B Cable (M/M), 10 ft.
USB 2.0 A to Micro-B Cable (M/M), 3 ft. U050-003 U050-003 USB 2.0 A to Micro-B Cable (M/M), 3 ft.
USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft. U322-003 U322-003 USB 3.0 SuperSpeed Device Cable (AB M/M), 3 ft.
USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft. U322-003-BK U322-003-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft.
USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6-ft U322-006-BK U322-006-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6-ft

Lightning Charging Cables

  Model Number Description
Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.8 m) M100-006-HD M100-006-HD Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.8 m)
Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 10 ft. (3 m) M100-010-HD M100-010-HD Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 10 ft. (3 m)

Resources & Downloads

support icon

Do you own a
U360-004-2F

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.