Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

USB 3.1 Type-C hub adds 4 USB-A ports to your laptop, MacBook, Chromebook or other compatible device.

  • Supports USB 3.1 Gen 1 for fast data transfers up to 5 Gbps
  • Accepts up to 4 USB peripherals, turning your laptop into a mini workstation
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • USB ports provide up to 5V/1.5A (7.5W) for charging smartphones and other devices
  • Easy installation with plug-and-play operation—no software required
  • 3-year limited warranty

Features

USB 3.1 Type-C Hub Connects to Your Device’s USB-C or Thunderbolt 3 Port
This USB-C hub expands the potential of your tablet, laptop, Chromebook, MacBook, smartphone or PC’s USB-C or Thunderbolt 3 port. It’s ideal for adding a thumb drive, external hard drive, digital camera, MP3 player and other USB peripherals.
Connects Up to 4 USB-A Peripherals
Four USB-A ports accept USB peripherals, such as a flash drive, mouse, keyboard or printer, and all four provide up to 1.5A for charging smartphones and other mobile devices. All ports support fast USB 3.1 Gen 1 data transfer rates up to 5 Gbps and are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
Note: Host must support USB OTG (On-the-Go)
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s Thunderbolt 3 or USB Type-C connector. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
Ready to Use Right Out of the Package
The plug-and-play USB 3.1 Type-C hub requires no software, drivers or external power. The lightweight case fits easily into a pocket, briefcase or laptop bag for connecting on the go.
3-Year Warranty and Environmentally Responsible Design
The U460-004-4AB comes with a 3-year warranty. It’s manufactured in compliance with strict RoHS specifications, reflecting commitment to environmental responsibility.

System Requirements

Tablet, laptop, Chromebook, MacBook, smartphone or PC with USB-C or Thunderbolt 3 port.

Package Includes

U460-004-4AB 4-Port USB 3.1 Hub, 4x USB-A, Thunderbolt - Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332209580
Product TypeHub
TechnologyUSB 3.x
Host ConnectorUSB C (MALE)
VIDEO
Number of Monitors Supported0
Extended ModeNo
Mirror ModeNo
DATA
Data Ports(4) USB A (FEMALE)
Data Ports Details(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
Built-In Cable Length (ft.)0.656
Built-In Cable Length (in.)7.87
Bus Powered  Yes
Product Length (in.)11.7
Product Length (cm.)29.72
Product Length (ft.)0.98
Product Length (m)0.3
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
Power Consumption (Watts)0.7
CONNECTIONS
Number of Ports4
Side A - Connector 1USB C (MALE)
Side B - Connector 1(4) USB 3.0 A (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsWhite (Connection to Power)
CHARGING
Total Charging Watts7.5
Charging PortsUSB-A: 5V 1.5A (7.5W)
Charging Ports / Amps(4) 1.5A
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Cable Jacket RatingVW-1
Shipping Dimensions (hwd / in.)1.06 x 3.00 x 5.70
Shipping Weight (lbs.)0.20
Unit Dimensions (hwd / in.)0.840 x 3.800 x 1.200
Unit Packaging TypeBox
Unit Weight (lbs.)0.09
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Relative Humidity20% to 80% RH, Non-Condensing
BTUs  2.4 BTU/Hr
Power Provided to Connected Device(s)Up to 5V 1.5A (7.5W) per USB Port
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports4
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
2-Port USB Wall/Travel Charger, 5V 3.4A / 17W U280-002-W12 U280-002-W12 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) U322-003-BK U322-003-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) U322-006-BK U322-006-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m) U322-010-BK U322-010-BK USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) U326-003-BK U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) U326-006-BK U326-006-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m)
Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) UR05C-003-RARB UR05C-003-RARB Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.