Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

4-Port USB-C Hub with Power Delivery, USB-C to 4x USB-A Ports, USB 3.0, Black


USB 3.1 Type-C hub adds USB-A and USB-C charging ports to your laptop, MacBook, Chromebook or other compatible device.

  • Supports USB 3.1 Gen 1 for fast data transfers up to 5 Gbps
  • Accepts up to 4 USB peripherals, turning your laptop into a mini workstation
  • USB-A fast-charging port provides up to 5V 1.5A (7.5W) of power
  • Powers and charges PD Charging-compliant devices, such as MacBooks and Chromebooks
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U460-004-4AB-C

Have a Question?
Contact Us

Features

USB 3.1 Type-C Hub Connects to Your Device’s USB-C or Thunderbolt 3 Port
This USB-C hub with PD Charging expands the potential of your tablet, laptop, Chromebook, MacBook, smartphone or PC’s USB-C or Thunderbolt 3 port. It’s ideal for adding a thumb drive and other USB peripherals or powering and charging a PD Charging-compliant mobile device—all at the same time.
 
Connects Up to 4 USB-A Peripherals
Four USB-A ports accept USB peripherals, such as a flash drive, mouse, keyboard or printer, and the dedicated USB-A fast-charging port provides up to 5V 1.5A (7.5W) for charging smartphones and other mobile devices. All ports support fast USB 3.1 Gen 1 data transfer rates up to 5 Gbps and are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices. Note: Host must support USB OTG (On-the-Go).
 
Charges a Connected Device
The USB-C Power Delivery (PD) port provides power and charging to the PD Charging-compliant device (such as a MacBook, Chromebook or Android smartphone) the USB-C hub is connected to. Connect the device’s AC wall charger to the USB-C PD port, which supports power input up to 60W. Note: USB-C PD port does not support Quick Charge (QC).
 
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s Thunderbolt 3 or USB Type-C connector. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
 
Ready to Use Right Out of the Package
The plug-and-play USB 3.1 Type-C hub requires no software, drivers or external power. The compact unit fits easily into a pocket, briefcase or laptop bag for connecting on the go.

System Requirements

  • Tablet, laptop, Chromebook, MacBook, smartphone or PC with USB-C or Thunderbolt 3 port

Package Includes

  • U460-004-4AB-C 4-Port USB 3.1 Hub, Black
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332209214
Host ConnectorUSB C (MALE)
DATA
Data Ports(4) USB A (FEMALE)
Data Ports Details(4) USB-C - USB 3.2 Gen 1 (5 Gbps)
INPUT
Built-In Cable Length (ft.)0.36
Built-In Cable Length (in.)4.33
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m.)0.15
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
Power Consumption (Watts)2.2
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification2.0
CHARGING
Total Charging Watts60
Charging PortsUSB-A: 5V 1.5A (7.5W); USB-C: 60W (20V 3A) Power Delivery (PD 2.0)
Charging Ports / Amps1.5A; 3A
PHYSICAL
Material of ConstructionPlastic
ColorBlack
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.9mm
Wire Gauge (AWG)28/34
Shipping Dimensions (hwd / in.)0.90 x 3.90 x 5.60
Shipping Weight (lbs.)0.10
Unit Dimensions (hwd / in.)0.43 x 3.7 x 1.6
Unit Packaging TypeBox
Unit Weight (lbs.)0.1
ENVIRONMENTAL
Operating Temperature Range32 to 113 °F (0 to 45 °C)
Storage Temperature Range14 to 158 °F (-10 to 70 °C)
Relative Humidity10% to 90% RH, Non-Condensing
BTUs  7.5 BTU/Hr
Power Provided to Connected Device(s)Up to 20V 3A (60W) Input (USB-C), 5V 1.5A (7.5W) Output USB port, 5V 0.9A (4.5W) Output per USB port
CONNECTIONS
Number of Ports5
Side A - Connector 1USB C (MALE)
Side B - Connector 1(4) USB 3.0 A (FEMALE)
Side B - Connector 2USB C (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Driver RequiredNo
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
STANDARDS & COMPLIANCE
CertificationsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

More Q&As may be available on the U4600044ABC model support page.

Related Products

USB Cables

  Model Number Description
USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft. (0.91 m) U322-003-BK U322-003-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6 ft. (1.83 m) U322-006-BK U322-006-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 10 ft. (3.05 m) U322-010-BK U322-010-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 10 ft. (3.05 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) U326-003-BK U326-003-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) U326-006-BK U326-006-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m)
USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003 U420-003 USB-C Cable (M/M) - USB 3.1, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.