Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB 3.2 Gen 2 portable hub adds 2 USB-A and 2 USB-C ports to the USB-C or Thunderbolt 3 port on your MacBook Pro or Windows laptop.
  • Bus-powered USB hub is compatible with all USB-C and Thunderbolt 3 devices
  • Accepts up to 4 USB peripherals, turning your laptop into a mini workstation
  • Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Plug-and-play operation with no drivers required for easy, immediate installation
  • 3-year limited warranty

Features

USB 3.2 Hub Connects 4 USB Peripherals to Your Windows or Mac Computer
This USB-C hub allows you to connect up to four USB peripherals to your MacBook Pro, Windows laptop or other tablet, smartphone or computer with a USB-C or Thunderbolt 3 port. You can expand the capability of your device by connecting USB peripherals that can help you do your job faster, easier and better, such as an external hard drive, keyboard/mouse, power meter and printer. Note: Host must support USB OTG (On-the-Go).
Transfers Data at Lightning-Fast USB 3.2 Gen 2 Speeds
Two USB-C and two USB-A ports transfer data at speeds up to 10 Gbps, which is double the speed of USB 3.2 Gen 1, and share 900mA of power for charging devices. The USB ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
Built-In USB-C Cable Connects in Either Direction
Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time. A blue LED indicates whether the hub is connected properly.
Ready to Use Right Out of the Package
The bus-powered USB-C hub is specifically designed for use with the MacBook Pro, Windows laptops, Chromebooks and other notebooks, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no drivers or external power. The lightweight aluminum case fits easily into a pocket, briefcase or laptop bag for connecting on the go.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port (USB 3.2 Gen 2 capability required for 10 Gbps speeds)

Package Includes

  • U460-004-2A2C-2 4-Port USB-C Hub
RoHS compliant

Specifications

OVERVIEW
UPC Code037332251718
Product TypeHub
TechnologyUSB 3.x
Host ConnectorUSB C (MALE)
VIDEO
Number of Monitors Supported0
Extended ModeNo
Mirror ModeNo
DATA
Data Ports(2) USB A (FEMALE); (2) USB C (FEMALE)
Data Ports Details(2) USB-A - USB 3.2 Gen 2 (10 Gbps); (2) USB-C - USB 3.2 Gen 2 (10 Gbps)
INPUT
Built-In Cable Length (ft.)0.492
Built-In Cable Length (in.)5.905
Product Length (in.)8.523
Product Length (cm.)21.66
Product Length (ft.)0.711
Product Length (m)0.216
CONNECTIONS
Number of Ports4
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB A (FEMALE)
Side B - Connector 2USB A (FEMALE)
Side B - Connector 3USB C (FEMALE)
Side B - Connector 4USB C (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTransmitting Data (Blue)
PHYSICAL
ColorBlack
Material of ConstructionPVC
Cable Jacket RatingVW-1
Cable Length (ft.)0.492
Cable Length (in.)5.905
Unit Dimensions (hwd / in.)2.366 x 0.374 x 1.563
Unit Packaging TypeBox
Unit Weight (lbs.)0.0926
ENVIRONMENTAL
Operating Temperature Range32° to 140°F (0° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0 ~ 90 % NON-CONDENSING
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports4
USB SpecificationUSB 3.2 Gen 2 (Up to 10 Gbps)
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m) U322-003 U322-003 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) U326-003 U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m)
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003 U420-003 USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
USB-C Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003-G2 U420-003-G2 USB-C Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
USB-C to USB-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U422-003-G2 U422-003-G2 USB-C to USB-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
USB-C to USB Micro-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U426-003-G2 U426-003-G2 USB-C to USB Micro-B Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.