Part Number: U280-004-OTG
This Model has been retired and has not been replaced. An Owner's Manual and other information for the U280-004-OTG is available on the model support page
Overview
Features
- Features four ports for charging tablets, phones, or other mobile devices in a single location
- Includes two 5V, 2A ports and two 5V, 1A ports
- Doubles as a USB OTG Hub when not being used for charging; connect up to four USB devices (flash drive, mouse, keyboard, etc.) to your OTG compatible tablet or phone
- All four ports are USB Battery Charging (BC) specification v1.2 compliant. Supports iPad; iPhone; Samsung Galaxy (Tab, Phone, and Note); Microsoft Surface; and more
- Sleek, compact design keeps charging area neat and clutter free
- Features Over-Temperature and Over-Current detection and protection
- Internal power supply eliminates the need to fumble around with bulky power adapters
- Input: 100-240V, 50/60Hz, 1.0A / Output: 5V 6A
- P059-006 (EU) and P061-006 (UK) power cords (sold separately) available for international use
Specifications
OVERVIEW
UPC Code | 037332182937 |
Product Type | Plug in Charger |
Charging Form Factor | Charging Hub |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
Plug Type | C7 to NEMA 1-15P |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50/60Hz |
Input Plug Type | NEMA 1-15P (NON-POLARIZED) |
Input Current | 120V (0.8A) / 230V (0.4A) |
OUTPUT
Overload Protection | Yes |
POWER
Power Consumption (Watts) | 37.7 |
Power Consumption Detail | 37.7W (Operating) 0.07W (Standby) |
CONNECTIONS
Number of Ports | 5 |
Side A - Connector 1 | NEMA 1-15P (NON-POLARIZED) |
Side A - Connector 2 | USB A (FEMALE) |
Side B - Connector 1 | (4) USB A (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Power) |
CHARGING
Number of Charging Ports | 4 |
Total Charging Amps | 6A |
Total Charging Watts | 30 |
Charging Method | USB |
Charging Method Detail | 5V - 1.5A (7W) |
Charging Port Type | (4) USB A (FEMALE) |
Charging Ports / Amps | (2) 1A; (2) 2A |
PHYSICAL
Color | White |
Material of Construction | Polycarbonate |
Shipping Dimensions (hwd / in.) | 2.20 x 9.50 x 6.00 |
Shipping Weight (lbs.) | 0.90 |
Unit Dimensions (hwd / in.) | 1.200 x 4.100 x 3.900 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.45 |
ENVIRONMENTAL
Operating Temperature Range | 41 to 95 F (5 to 35 C) |
Storage Temperature Range | -4 to 122 F (-20 to 50 C) |
Relative Humidity | 20% to 80% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P059-006 | European Computer Power Cord, C7 to Schuko, 2.5A, 250V, 18 AWG, 6 ft. (1.83 m), Black | |
P061-006 | UK Computer Power Cord - BS1363 to C7, 2.5A, 250V, 18 AWG, 6 ft. (1.83 m), Black |
USB Cables
Model Number | Description | |
---|---|---|
U052-06N | Micro USB to USB OTG Host Adapter Cable, 5-Pin Micro USB B to USB A M/F, 6-in. (15.24 cm) | |
U054-06N | USB OTG Host Adapter Cable For Samsung Galaxy Tablet, 6-in. (15.24 cm) | |
UR022-003 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) | |
UR022-006 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) | |
UR030-003 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) | |
UR030-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) | |
UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images