4-Port USB over Cat5/Cat6 Extender Kit with Power over Cable - USB 2.0, Up to 164.04 ft. (50M), Black
- Extends USB 2.0 data transfers up to 164 ft. (50 m) using Cat5/5e/6/6a cabling
- Power over Cable (PoC) technology provides power to the receiver via cable
- Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
- Widely compatible transmitter/receiver works with Windows, Mac and Chrome OS
- Plug-and-play operation with no software required for easy, immediate installation
- 1-year limited warranty
B203-104-POC
Have a Question?
Features
Typical Applications
- Connect an impact printer, 1080p webcam and other devices using existing in-wall Cat5/6 wiring to a computer, laptop or server located in another room
- Eliminate excessive cable clutter with the extender kit’s PoC capability
- Place the computer or server in a locked cabinet or closet to protect against tampering
Package Includes
- Transmitter unit
- Receiver unit
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332252890 |
Technology | USB; USB 2.0 (High Speed) |
INPUT
Built-In Cable Length (ft.) | 1 |
Built-In Cable Length (in.) | 12 |
Product Length (in.) | 14.67 |
Product Length (cm.) | 37.26 |
Product Length (ft.) | 1.22 |
Product Length (m.) | 0.372 |
POWER
USB Power Delivery (PD) Charging Support | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Transmitter: 1x Green (CONNECTION), 1x Orange (ACTIVITY) Receiver: 1x Green (CONNECTION), 1x Orange (ACTIVITY) |
PHYSICAL
Color | Black; White |
Material of Construction | PVC |
Receiver Unit Dimensions (hwd / cm.) | 2.54 x 4.95 x 6.14 |
Receiver Unit Dimensions (hwd / in.) | 1.00 x 1.95 x 2.42 |
Transmitter Unit Dimensions (hwd / cm.) | 1.49 x 2.59 x 5.99 |
Transmitter Unit Dimensions (hwd / in.) | 0.59 x 1.02 x 2.36 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.17 |
ENVIRONMENTAL
Operating Temperature Range | 32 - 104 F 0-40 C |
Storage Temperature Range | 5 - 122 F -15 - 50 C |
Relative Humidity | 0 - 85 % NON-CONDENSING |
CONNECTIONS
Ports | 4 |
Side A - Connector 1 | (4) USB A (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side A - Connector 3 | MICRO-USB B (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
Connector Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Recommended Category Cable | Cat6 |
STANDARDS & COMPLIANCE
Certifications | Tested to RoHS, REACH, CE and NOM |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.