4-Port VGA/SVGA Video Splitter with Signal Booster, High Resolution Video, 350MHz, (HD15 M/4xF)
- Simultaneously displays video on up to 4 VGA/SVGA monitors
- A built-in booster allows a video signal (up to 2048 x 1536 @ 60Hz) to be transmitted up to 210-ft. (64 m) from the source
- The splitter can be located up to 25-ft. (7.62 m) from the connected computer, and up to 185-ft. (56.38 m) from the connected monitors
- 350Mhz bandwidth support
- 3-year limited warranty
B114-004-R
Have a Question?
Overview
Features
- Simultaneously display video on up to 4 VGA/SVGA monitors
- Ideal for video presentations or sharing information with multiple users
- A built-in booster allows a video signal (up to 2048 x 1536 @ 60Hz) to be transmitted up to 210-ft. (64 m) from the source
- The splitter can be located up to 25-ft. (7.62 m) from the connected computer, and up to 185-ft. (56.38 m) from the connected monitors
- 350Mhz Bandwidth Support
- Cascade up to 3 levels of B114-004-R splitters together to increase the number of connected monitors
- Rugged, fully shielded metal housing
Specifications
OVERVIEW
UPC Code | 037332014276 |
Product Type | Signal Booster |
AC Adapter | Input: 100-240V, 50/60Hz, 0.3A; Output: 9V, 1A, 5 ft. |
Technology | VGA/SVGA |
VIDEO
Max Supported Video Resolution | 2048 x 1536 @ 60Hz |
Max. Distance (Between any 2 Units) | 246ft (75m) |
Max Number of Ports (Entire Chain) | 64 |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
External Power Supply Plug(s) | NEMA 1-15P North America |
POWER
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.4A |
External Power Supply Output Specs (V / A) | 9V / 1A |
External Power Supply Cord Length (ft.) | 5 |
External Power Supply Cord Length (m.) | 1.5 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.1 x 12mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | FCC; UL; cUL; RoHS |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Power) |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 2.40 x 5.70 x 9.90 |
Shipping Weight (lbs.) | 1.60 |
Unit Dimensions (hwd / in.) | 1.7 x 5.2 x 3.7 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1.00 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 122 °F (0 to 50 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
BTUs | 6.1 BTU/Hr |
Power Consumption (Watts) | 1.8 |
COMMUNICATIONS
Signal Range (ft.) | 210 |
EDID Compatible | Yes |
CONNECTIONS
Ports | 4 |
Side A - Connector 1 | HD15 (MALE) |
Side B - Connector 1 | (4) HD15 (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
Driver Required | No |
STANDARDS & COMPLIANCE
Certifications | CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P500-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 6 ft. (1.83 m) |
![]() |
P500-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 10 ft. (3.05 m) |
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) |
![]() |
P510-010 | VGA Monitor Extension Cable, 640x480 (HD15 M/F), 10 ft. (3.05 m) |
![]() |
P512-010 | VGA Monitor Cable, 640x480 (HD15 M/M), 10 ft. (3.05 m) |
Resources & Downloads
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.