Part Number: B118-004-UHD-WM
This Model has been retired and replaced by B118-004-UHD. An Owner's Manual and other information for the B118-004-UHD-WM is available on the model support page
Overview
Features
- Simultaneously transmit the video and audio from an HDMI source to multiple HDMI monitors
- Wall Mounting hardware included
- Supports Full 3D and video resolutions up to UHD 4Kx2K 3840 x 2160 (24Hz and 30Hz)
- Supports 36-bit Deep Color (12-bits per channel)
- Supports DTS-HD, Dolby True HD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound audio
- Supports video amplifier bandwidth of 340MHz / 3.4Gbps per channel (10.2Gbps total)
- HDCP and EDID compatible
- Plug and play; no software or drivers required
- Supports Lip Sync pass-through
- Supports xvYCC and x.vColor
- Supports the use of DVI sources and displays with the use of an optional DVI to HDMI adapter (sold separately)
- Supports a maximum distance of 16.4 ft. (5 m) from source to splitter, and 23 ft. (7 m) from splitter to display, for a total of up to 39.4 ft. (12 m)
Specifications
OVERVIEW
UPC Code | 037332183873 |
Technology | HDMI |
POWER
AC Adapter | Input: 100-240V, 50/60Hz, 1.5A; Output: 5V, 3A, 4 ft. |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | (4) HDMI (FEMALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.60 x 7.60 x 9.80 |
Shipping Weight (lbs.) | 1.50 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images