Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

40 Pin F IDE to Serial ATA (SATA) Drive Adapter Converter

Model Number: P936-000


  • Convert existing IDE Drives to a SATA Controller
  • Serial ATA (SATA) Data & Power Cable Included

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lites P936-000, Serial ATA (SATA) to IDE converter, allows a standard parallel ATA hard disk drive, CD-ROM, CD-RW, DVD ROM, DVD + RW, etc, to be used with Serial ATA Controller cards or motherboards with Serial ATA ports, and meets the specification of Serial ATA 1.0 interface.

Simply plug the 40-pin side of the adapter into the IDE drive 40-pin connector, and attach power and SATA cables to the appropriate connections...no software to load.

Features

  • Easily connect IDE/ATA Drives to a SATA Controller
  • Compliance with Serial ATA Gen 1.0.
  • Master/slave device emulation support.
  • Supports PIO mode 0~4.
  • Supports Ultra DMA mode 0~7.
  • Supports UDMA data transfer rates of up to 150MBps
  • Supports ATAPI Packet command set.
  • Supports 48-bit LBA addressing.
  • Supports additional ATA command for serial ATA SCR access.
  • Serial ATA power save mode supported
  • Serial ATA BIST operation.
  • Supports hot-plugging

System Requirements

  • Supports any operating system when a PC with available IDE hard disk and SATA controller are used

Package Includes

  • Serial ATA to IDE Converter x 1
  • Serial ATA Cable x 1
  • Power supply cable x 1
  • User's Manual x 1
RoHS compliant

Specifications

OVERVIEW
UPC Code037332152053
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)7.00 x 5.50 x 1.25
Shipping Weight (lbs.)0.17
CONNECTIONS
Side A - Connector 1IDE 40PIN SOCKET
Side B - Connector 17 PIN SATA (MALE)
Side B - Connector 2LP4 (FEMALE)
Side B - Connector 3LP4 (MALE)
FEATURES & SPECIFICATIONS
TechnologySATA/eSATA; Ribbon/Internal
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.