Part Number: P936-000
- Convert existing IDE Drives to a SATA Controller
- Serial ATA (SATA) Data & Power Cable Included
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The P936-000 Serial ATA (SATA) to IDE converter allows a standard parallel ATA hard disk drive, CD-ROM, CD-RW, DVD ROM, DVD + RW, etc. to be used with Serial ATA Controller cards or motherboards with Serial ATA ports, and meets the specification of Serial ATA 1.0 interface.
Simply plug the 40-pin side of the adapter into the IDE drive 40-pin connector, and attach power and SATA cables to the appropriate connections...no software to load.
Features
- Easily connect IDE/ATA Drives to a SATA Controller
- Compliance with Serial ATA Gen 1.0.
- Master/slave device emulation support.
- Supports PIO mode 0~4.
- Supports Ultra DMA mode 0~7.
- Supports UDMA data transfer rates of up to 150MBps
- Supports ATAPI Packet command set.
- Supports 48-bit LBA addressing.
- Supports additional ATA command for serial ATA SCR access.
- Serial ATA power save mode supported
- Serial ATA BIST operation.
- Supports hot-plugging
System Requirements
- Supports any operating system when a PC with available IDE hard disk and SATA controller are used
Package Includes
- Serial ATA to IDE Converter x 1
- Serial ATA Cable x 1
- Power supply cable x 1
- User's Manual x 1
Specifications
OVERVIEW
UPC Code | 037332152053 |
Technology | SATA/eSATA; Ribbon/Internal |
CONNECTIONS
Side A - Connector 1 | IDE 40PIN SOCKET |
Side B - Connector 1 | 7 PIN SATA (MALE) |
Side B - Connector 2 | LP4 (FEMALE) |
Side B - Connector 3 | LP4 (MALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 7.00 x 5.50 x 1.25 |
Shipping Weight (lbs.) | 0.17 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images