Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4000W APS X Series 48VDC 220/230/240V Inverter/Charger with Pure Sine-Wave Output, ATS, Hardwired

Model Number: APSX4048SW


Portable 4000W power source for power tools, computers, audio/video components and other sensitive electronics as a vehicle inverter, standalone AC power source or extended-run UPS. Ideal for mobile, emergency and remote sites.
  • Delivers pure sine-wave AC power from AC or DC source
  • Continuous 220/230/240V selectable AC input/output
  • Operates in single- or 3-phase mode
  • 4000W continuous output power; 8000W peak power
  • Auto-transfer switching option for UPS operation
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The APSX4048SW 4000W APS X Series 48V DC 220/230/240V AC Inverter/Charger is a reliable power source for a wide variety of tools and sensitive electronics at mobile, emergency and remote sites. With no fumes, fuel or excess noise, it's an excellent alternative to generator power. It's operable in single-phase mode or three-phase mode for high-capacity industrial and commercial installations.

The DC-to-AC pure sine-wave inverter delivers network-grade power. Its automatic line-to-battery transfer switch and integrated charging system allow the unit to work as an extended-run UPS, standalone AC power source or vehicle inverter. It delivers 4000W of continuous power, 6000W up to one minute or 8000W of peak power up to 10 seconds during equipment startup or cycling. An automatic overload detector, cooling fan and resettable AC circuit breakers protect the unit from damage.

Designed for easy installation in RVs, commercial and fleet vehicles and emergency vehicles, the APSX4048SW converts stored power from any 48V battery or automotive DC source to safe, stable, computer-grade AC power for unlimited runtime. When hardwired to an external AC source, the unit keeps the user-supplied batteries charged via a three-stage 1-70A selectable charging system while simultaneously delivering AC power to connected equipment. When used as a UPS, the APSX4048SW responds to blackouts and brownouts with an automatic, instantaneous transfer to battery-derived AC output.

Features

Reliable Power for Mobile, Emergency and Remote Sites
  • Generates selectable 220/230/240V pure sine-wave power from 48V battery bank
  • Ideal for powering variable-speed tools, computers, LEDs, fans, audio/video components and other sensitive electronics
  • Designed for easy installation in RVs, commercial and fleet vehicles, emergency vehicles and construction equipment
  • Functions as vehicle inverter, standalone AC power source or extended-run UPS
  • Unlimited runtime with variety of user-supplied batteries
  • Operable in single-phase or 3-phase mode for high-capacity industrial and commercial installations

Pure Sine-Wave Power for Normal and Peak Power Demands
  • 4000W of continuous power
  • 6000W of reserve power up to 1 min.
  • 8000W of peak power up to 10 sec. to accommodate surge power demands during equipment startup and cycling
  • Automatic overload detector, built-in cooling fan and resettable AC circuit breakers protect unit from damage
  • High-current DC input terminals for simple hardwired installation

Configures in Parallel Connection
  • Configure up to 7 units in a parallel connection for increased capacity up to 28 kW

Automatic Voltage Regulation
  • Corrects brownouts and overvoltages without using battery power during battery charging and UPS standby modes

Automatic Transfer Switching
  • Transfer relay switches to inverter power during blackout in 20 ms

3-Stage 1~70A Selectable Battery Charger
  • Provides a selectable maximum charge rate up to 70A to the connected DC battery system.
  • Serves as battery charger when external AC power is supplied and powering connected equipment
  • Protects battery from overcharging and overdischarging

External Ports
  • Battery temperature port allows connection of optional remote battery temperature sensor, such as Tripp Lite’s APSSWTEMP
  • ASNET (RJ45) ports allows remote monitoring through RS-485 (Modbus) communication

Front-Panel LCD
  • Easy-to-use display and buttons allow operation configuration
  • LEDs indicate load percentage and battery charge level

Rugged Steel Housing
  • Resists moisture, vibration, impact and high-humidity environments

Package Includes

  • APSX4048SW 4000W APS X Series 48V DC 220/230/240V AC Inverter/Charger
  • Owner’s manual
  • Termination loops
  • Parallel/stacking cable
  • ASNET cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332179067
OUTPUT
Frequency Compatibility50 / 60 Hz
Pure Sine Wave Output  Yes
Output (Watts)4000
Nominal Output Voltage(s) Supported220V; 230V; 240V
Output ReceptaclesHardwire
Continuous Output Capacity (Watts)4000
Peak Output Capacity (Watts)8000
Output Voltage Regulation  LINE POWER (AC): Maintains nominal sine wave output from line power source. INVERTER POWER (AC): Maintains sine wave output of +/-2%
Output Frequency Regulation  50/60 Hz (+/- 0.5 Hz)
INPUT
Nominal Input Voltage(s) Supported220V AC; 230V AC; 240V AC
Recommended Electrical ServiceDC INPUT: Requires 48VDC input source capable of delivering 120A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire
Maximum Input Amps120
Input Connection TypeDC INPUT: Set of DC bolt-down terminals. AC INPUT: Hardwire via built in terminal strip with cover plate
Voltage Compatibility (VAC)220; 230; 240
Voltage Compatibility (VDC)48
BATTERY
Expandable Battery RuntimeRuntime is expandable with any number of user supplied wet or gel type batteries
DC System Voltage (VDC)48
Battery Pack Accessory (Optional) 98-121 sealed lead acid battery (optional)
Battery ChargeSelectable 1~70 amp charge rate
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsLCD display offers continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Switches5 memebrane switches allow user to operate and configure unit operation.
PHYSICAL
Cooling MethodFan
Material of ConstructionMetal
Shipping Dimensions (hwd / in.)11.80 x 12.50 x 31.00
Shipping Weight (lbs.)59.00
Unit Dimensions (hwd / in.)9 x 7.25 x 22.50
Unit Weight (lbs.)57
ENVIRONMENTAL
Relative Humidity0-95% non-condensing
Operating Temperature32-104 Fahrenheit / 0-40 Celcius
COMMUNICATIONS
Network Monitoring Port  ASNET (RJ45) ports provide RS-485 (MODBUS) communication for remote monitoring and management
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode)20 millisecond (full cycle) / 10 millisecond (half-cycle)
Low Voltage Transfer to Battery PowerIn AC "auto" mode, inverter/charger switches to battery mode as line voltage drops 10 to 80V AC (user adjustable). See manual
High Voltage Transfer to Battery PowerIn AC "auto" mode, inverter/charger switches to battery mode as line voltage increases 10 to 40V AC (user adjustable). See manual
SPECIAL FEATURES
TVSS Grounding  Main grounding lug connects inverter/charger to earth or vehicle chassis ground
WARRANTY
Product Warranty Period (U.S. & Canada)2-year limited warranty

Accessories

Power Inverter Accessories
  Model Number Description
APSSWTEMP | Power Inverter Accessories APSSWTEMP Remote Battery Temperature Sensor for Tripp Lite Pure Sine Wave Inverter/Chargers

Extended Warranties

Part Number Description
WEXT1P 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2P 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3P 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
APSX4048SW

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.