Part Number: N822L-10M-MG
- OM4-rated cable recommended for 400 Gb speeds up to 100 m (@ 850 nm)
- CS connector 40% more dense than standard LC end for easier cable management
- Smaller-format CS end designed for next-generation 400G QSFP-DD transceivers
- Backward compatible with 40/100 GbE networks to facilitate future-proofing
- Magenta LSZH jacket allows fast, easy identification in a crowded switch or patch panel
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332258106 |
Technology | Multimode |
Optical Mode | OM4 |
CONNECTIONS
Side A - Connector 1 | CS DUPLEX (MALE) |
Side B - Connector 1 | LC DUPLEX (MALE) |
Endface Polish | PC |
PHYSICAL
Cable Jacket Color | Magenta |
Connector Color | White; Aqua |
Cable Jacket Material | LSZH |
Cable Jacket Rating | OFNR |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 50 |
Primary Coating Diameter (microns) | 600 |
Number of Fibers | 2 |
Cable Length (ft.) | 32.8 |
Cable Length (in.) | 393.7 |
Minimum Bend Radius | 20 mm (Dynamic); 10 mm (Static) |
Fiber Cable Length | 10M (32.8 ft) |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps |
Transmission Distance | 100M @ 850NM Wavelength |
Attenuation @ 850NM | 3.0 dB/km |
Insertion Loss | CS ≤ 0.20 dB; LC ≤ 0.20 dB |
FEATURES & SPECIFICATIONS
Push/Pull Tabs | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
The Senko CS Connector is 40 percent smaller than standard LC connectors so it takes up less space in crowded racks. It is compatible with QSFP-DD (double density) transceiver modules found on 400G network switches.
Documents & Downloads
Useful Web Pages
Product Images