Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

400 GbE Ethernet cable supports high bandwidths necessary for next-gen hyperscale, edge, enterprise and colocation DCI applications.

  • Duplex SN connectors optimized for the latest 400 Gb OSFP/QSFP-DD transceivers
  • Space-saving SN plugs are 4x smaller than standard LC for easier cable management
  • Switchable connectors permit polarity conversion without tools or re-termination
  • Compact push/pull boots allow easy installation/removal with just one hand
  • Yellow LSZH jacket allows fast identification in a crowded switch or patch panel

Features

400 GbE Cable Supports High Bandwidths for High-Density Data Networking
The N383S-02M is a premium singlemode fiber optic cable that supports 400 Gb Ethernet speeds for transmitting data and voice signals. Its high bandwidth is ideal for hyperscale, edge, enterprise and colocation data center interconnect (DCI) applications where density and speed are both very important.

Compact SN Connectors Designed for the Latest OSFP/QSFP-DD Transceivers
This 400 Gb cable features duplex SN connectors on both ends. SN connectors are four times smaller than standard LC connectors and provide individual and independent duplex fiber support for OSFP/QSFP-DD transceivers. Push/pull boots encourage dense vertical stacking within a crowded patch panel or switch and make the cable easy to install or remove with just one hand. The switchable SN/UPC ends let you make quick polarity changes in the field without tools or the need to re-terminate the connectors.

Yellow-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The OS2-rated cable has a yellow jacket to identify it as singlemode in a crowded patch panel or switch and prevent it from becoming accidentally disconnected. The round low-smoke zero-halogen (LSZH) jacket limits the amount of toxic smoke emitted in case of combustion, making it suitable for poorly ventilated areas.

Package Includes

N383S-02M 400G Singlemode 9/125 OS2 Fiber Cable, Yellow, 2 m (6.6 ft.)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332274434
TechnologyFiber; Singlemode
Optical Mode  OS2
Mode TypeSinglemode
CONNECTIONS
Side A - Connector 1SN DUPLEX (MALE)
Side B - Connector 1SN DUPLEX (MALE)
Endface PolishUPC
Switchable PolarityYes
PHYSICAL
Cable Jacket ColorYellow
Connector ColorBlue; White
Cable Jacket MaterialLSZH
Cable Jacket RatingOFNR
Cable Outer Diameter (OD)1.60 mm
Clad Diameter (microns)125.0
Core Diameter (microns)9.0
Primary Coating Diameter (microns)245.0
Number of Fibers2
Cable Length (ft.)6.6
Cable Length (in.)78.7
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Fiber Cable Length2M (6.6 ft)
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range14° to 140°F (-10° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range5% to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility400 Gbps
Wavelength1310nm; 1550nm
Attenuation @ 1310NM0.40 dB/km
Attenuation @ 1550NM0.30 dB/km
Insertion Loss  < 0.30 dB
FEATURES & SPECIFICATIONS
Optical PortSN
STANDARDS & COMPLIANCE
Product CertificationsUL 1651
Product ComplianceRoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.