400G Multimode 50/125 OM4 Plenum Fiber Optic Breakout Cable, 16F MTP/MPO-APC to (x4) LC Duplex (F/M), Magenta, 1 m
Part Number: N846D-01M-16EMG
400 GbE Ethernet cable supports high bandwidths necessary for next-generation cloud services, hyperscale data centers and telecom carriers.
- OM4-rated cable recommended for 400 Gb speeds up to 100 m (@ 850 nm)
- MTP/MPO 16-fiber end designed for next-gen 400G QSFP-DD transceivers
- Connectors tested for low insertion loss and back reflection to ensure top performance
- Plenum rated for horizontal premise applications in air ducts and drop ceilings
- Magenta jacket allows fast, easy identification in a crowded switch or patch panel
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
400 GbE Cable Supports Higher Bandwidths Needed for Next-Gen Data and Voice Networking
As the amount of traffic in data networks grows, so does the need for next-generation devices and fiber cables to support much higher bandwidths in cloud services, hyperscale data centers, telecom applications and equipment OEM companies. This multimode 50/125 OM4 breakout cable is an ideal choice for 400G Ethernet applications up to 100 meters (at 850 nm). It has documented insertion loss and back reflection testing on every connector and attenuation loss that meets or exceeds current standards.
16-Fiber MTP/MPO Connector Designed for the Latest QSFP-DD Transceivers
The MPO connector has a wide parallel optical interface for use with the latest 400G QSFP-DD transceivers, making this cable an excellent solution for your high-density network application. The MPO connector is the same size as a standard SC connector, but 12 times denser, allowing vertical stacking in switches or patch panels where space is at a premium. Pull tabs make the cable easy to install or remove with one hand. The LC duplex connectors are recommended for high-density feed-through cassettes with no splicing required.
Magenta Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The OM4-rated cable has a magenta jacket, which is easy to identify quickly in a crowded patch panel or switch and helps prevent the cable from becoming accidentally disconnected. The three-millimeter ruggedized plenum-rated jacket has low smoke and flame characteristics, making it suitable for premise applications in ceilings, walls and ducts.
Specifications
OVERVIEW
UPC Code | 037332258373 |
Technology | Multimode |
Optical Mode | OM4 |
PHYSICAL
Cable Jacket Color | Magenta |
Connector Color | Black; Green; Aqua |
Cable Jacket Material | PVC |
Cable Jacket Rating | OFNP |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 50 |
Primary Coating Diameter (microns) | 245 |
Number of Fibers | 16 |
Cable Length (ft.) | 3.3 |
Cable Length (in.) | 39.4 |
Minimum Bend Radius | 20MM (Dynamic); 10MM (Static) |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Storage Temperature Range | -4 to 140 °F (-20 to 60 °C) |
Operating Humidity Range | 5% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 65% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 400 Gbps |
Transmission Distance | 100M @ 850NM Wavelength |
Attenuation @ 850NM | 3.0dB/Km |
Insertion Loss | MTP/MPO: ≤0.60dB; LC: ≤0.20dB |
CONNECTIONS
Side A - Connector 1 | 16-STRAND MTP/MPO (FEMALE) |
Side B - Connector 1 | (8) LC DUPLEX (MALE) |
Endface Polish | PC |
FEATURES & SPECIFICATIONS
Breakout | Yes |
Trunk | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images