Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

400 GbE Ethernet cable supports high bandwidths necessary for next-generation cloud services, hyperscale data centers and telecom carriers.

  • OM4-rated cable recommended for 400 Gb speeds up to 100 m (@ 850 nm)
  • MTP/MPO 16-fiber end designed for next-gen 400G QSFP-DD transceivers
  • Connectors tested for low insertion loss and back reflection to ensure top performance
  • Plenum rated for horizontal premise applications in air ducts and drop ceilings
  • Magenta jacket allows fast, easy identification in a crowded switch or patch panel

Features

400 GbE Cable Supports Higher Bandwidths Needed for Next-Gen Data and Voice Networking
As the amount of traffic in data networks grows, so does the need for next-generation devices and fiber cables to support much higher bandwidths in cloud services, hyperscale data centers, telecom applications and equipment OEM companies. This multimode 50/125 OM4 breakout cable is an ideal choice for 400G Ethernet applications up to 100 meters (at 850 nm). It has documented insertion loss and back reflection testing on every connector and attenuation loss that meets or exceeds current standards.

16-Fiber MTP/MPO Connector Designed for the Latest QSFP-DD Transceivers
The MPO connector has a wide parallel optical interface for use with the latest 400G QSFP-DD transceivers, making this cable an excellent solution for your high-density network application. The MPO connector is the same size as a standard SC connector, but 12 times denser, allowing vertical stacking in switches or patch panels where space is at a premium. Pull tabs make the cable easy to install or remove with one hand. The LC duplex connectors are recommended for high-density feed-through cassettes with no splicing required.

Magenta Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The OM4-rated cable has a magenta jacket, which is easy to identify quickly in a crowded patch panel or switch and helps prevent the cable from becoming accidentally disconnected. The three-millimeter ruggedized plenum-rated jacket has low smoke and flame characteristics, making it suitable for premise applications in ceilings, walls and ducts.

Package Includes

N846D-03M-16EMG 400G Multimode 50/125 OM4 Fiber Optic Cable, Magenta, 3 m

RoHS compliant

Specifications

OVERVIEW
UPC Code037332258359
TechnologyMultimode
Optical Mode  OM4
CONNECTIONS
Side A - Connector 116-STRAND MTP/MPO (FEMALE)
Side B - Connector 1(8) LC DUPLEX (MALE)
Endface PolishPC
PolarityType B (cross)
PHYSICAL
Cable Jacket ColorMagenta
Connector ColorGreen; Black; Aqua
Cable Jacket MaterialPVC
Cable Jacket RatingOFNP
Clad Diameter (microns)125
Core Diameter (microns)50
Primary Coating Diameter (microns)245
Number of Fibers16
Cable Length (ft.)9.8
Cable Length (in.)118.1
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Fiber Cable Length3M (9.8 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility400 Gbps
Transmission Distance100M @ 850NM Wavelength
Attenuation @ 850NM3.0 dB/km
Insertion Loss  MTP/MPO: ≤ 0.60 dB; LC: ≤ 0.20 dB
FEATURES & SPECIFICATIONS
BreakoutYes
TrunkYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.