40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC
Part Number: N482-2M12-LC12
- High Density Fiber Cassette for use with Tripp Lite N482-01U and N482-02U High Density Fiber Enclosure Panels
- 40Gb to 10Gb Breakout Cassette, with (x12) LC connections to Normal 0 false false false EN-US X-NONE X-NONE MicrosoftInternetExplorer4
- 12-Fiber MTP ports are Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Cassette designed specifically for use with Tripp Lite cables, such as the N820-, N821-, N844- and N845-Series cables
- Internal OM4 wiring
- Factory terminated connectors reduce the time and labor required of field connector terminations
- Complies with IEEE 802.3ae (10GbE) and ANSI T11.2 (Fibre Channel) requirements
- Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's N482-2M12-LC12 is a High Density 40Gb to 10Gb Breakout Cassette, with (x12) LC connections to (x2) 12-Fiber, OM4, MTP/MPO connections. For use with Tripp Lite's N482-01U and N482-02U High Density Fiber Enclosure Panels; up to 5 cassettes per N482-01U, or up to 14 cassettes per N482-02U. 12-Fiber MTP ports are Polarity B, Optimized for Parallel Optics, Base-8 Connectivity. Guaranteed compatibility when used with recommended Tripp Lite cabling. Cassette designed specifically for use with Tripp Lite cables, such as the N820-, N821-, N844- and N845-Series cables. Installation is simple, with the cassette being easily installed or removed using push / pull tabs to lock or unlock it from the panel; no tools required. Furthermore, each cassette features factory terminated connectors that reduce the time and labor required of field connector terminations. Complies with IEEE 802.3ae (10Gbe) and ANSI T11.2 (Fibre Channel) requirements, with a maximum insertion loss of 0.35dB falling well under the IEEE 802.3ae maximum channel loss spec of <25dB. Constructed of heavy-duty steel housing.
Features
- High Density Fiber Cassette for use with Tripp Lite N482-01U and N482-02U High Density Fiber Enclosure Panels
- 40Gb to 10Gb Breakout Cassette, with (x12) LC connections to (x2) 12-Fiber OM4 MTP/MPO connections
- 12-Fiber MTP ports are Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Cassette designed specifically for use with Tripp Lite cables, such as the N820-, N821-, N844- and N845-Series cables
- Installation is simple, with the cassette being easily installed or removed using push / pull tabs to lock or unlock it from the panel; no tools required.
- Factory terminated connectors reduce the time and labor required of field connector terminations
- Complies with IEEE 802.3ae (10GbE) and ANSI T11.2 (Fibre Channel) requirements
- Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB
- Constructed of heavy-duty steel housing
System Requirements
- 12-Fiber MTP Ports are Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Cassette designed specifically for use with Tripp Lite cables, such as the N820-, N821-, N844- and N845-Series cables
Package Includes
- N482-2M12-LC12 40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO to (x12) LC
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332184542 |
Technology | Multimode |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.00 x 7.90 x 4.70 |
Shipping Weight (lbs.) | 0.73 |
Unit Dimensions (hwd / in.) | 1.2 x 3.5 x 4.7 |
Unit Weight (lbs.) | 0.55 |
CONNECTIONS
Number of Ports | 12 |
Side A - Connector 1 | 12-STRAND MTP/MPO (MALE) |
Side B - Connector 1 | LC DUPLEX (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N816-01M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 1M (3 ft.) |
![]() |
N816-02M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 2M (6 ft.) |
![]() |
N816-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 3M (10 ft.) |
![]() |
N816-05M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 5M (16 ft.) |
![]() |
N818-01M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 1M (3 ft.) |
![]() |
N818-02M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 2M (6 ft.) |
![]() |
N818-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 3M (10 ft.) |
![]() |
N818-05M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 5M (16 ft.) |
![]() |
N820-01M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 1M (3 ft.) |
![]() |
N820-02M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 2M (6 ft.) |
![]() |
N820-03M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 3M (10 ft.) |
![]() |
N820-05M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 5M (16 ft.) |
![]() |
N821-01M-MG-T | 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 1 m |
![]() |
N821-02M-MG-T | 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 2 m |
![]() |
N821-03M-MG-T | 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 3 m |
![]() |
N821-05M-MG-T | 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 5 m |
![]() |
N844-01M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.) |
![]() |
N844-02M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.) |
![]() |
N844-03M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.) |
![]() |
N844-05M-12-P | MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.) |
![]() |
N844-10M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (33 ft.) |
Documents & Downloads
Useful Web Pages
Product Videos
- High-Density Fiber Patch Panel Solution
https://www.tripplite.com/video/high-density-fiber-patch-panel-solution/75339 - An In-Depth Look at High-Density Fiber Patch Panel Solutions
https://www.tripplite.com/video/an-in-depth-look-at-high-density-fiber-patch-panel-solutions/76662 - Modular Fiber Patch Panels
https://www.tripplite.com/video/modular-fiber-patch-panels/136134
Product Images