40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb (x3) 8-Fiber OM4 MTP/MPO (Male with Pins) to (x12) LC Duplex, Type-B Polarity
- For use with Tripp Lite N482-01U or N482-02U chassis
- Simple installation with no tools required
- Factory-terminated OM4 connectors
- Supports 40 GbE internally using OM4 fiber optic cable
- Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 to SFP+ 10GBASE-SR and QSFP28 100GBASE-SR4 to SFP28 25GBASE-SR connections
- Designed for use with recommended Tripp Lite cabling
- This product is covered by a Lifetime Limited Warranty (coverage details)
N482-3M8-LC12
Have a Question?
- Guaranteed compatibility with recommended Tripp Lite cabling, including the N820-, N821-, N844-, N845- and N858-Series cables
- 8-fiber MTP ports are Polarity B, optimized for parallel optics and Base-8 Connectivity
Overview
Features
- High-density fiber cassette for use with Tripp Lite N482-01U and N482-02U fiber enclosure panels
- Connect up to 12 LC duplex fiber cables with three 8-fiber MTP/MPO connections
- Ideal for use with QSFP fabric switches to support 4 lanes parallel to 40 GB
- Supports 40/100 GbE internally using OM4 fiber optic cable
- Base-8 Fiber compatible with both QSFP+ 40GBASE-SR4 to SFP+ 10GBASE-SR and QSFP28 100GBASE-SR4 to SFP28 25GBASE-SR connections
- 8-fiber MTP ports are Polarity B, optimized for parallel optics and Base-8 connectivity
- Also future-proofs your network for eventual 50Gb and 200Gb speeds and beyond
- Guaranteed compatibility with recommended Tripp Lite cables, including N820-, N821-, N844-, N845- and N858-Series
- Easy installation with no tools required
- Install up to 14 cassettes in N482-02U 2U chassis
- Install up to 5 cassettes in N482-01U 1U chassis
- Complies with IEEE 802.3ae (10 GbE) and ANSI T11.2 (Fibre Channel) requirements
- 0.35 dB maximum insertion loss falls under IEEE 802.3ae maximum channel loss spec of <25 dB
- Supports devices of varying speeds, including 10Gb, 25Gb, 40Gb and 100Gb network equipment
- Factory-terminated connectors reduce time and labor
- Dust caps protect unused ports
System Requirements
- QSFP switches that use 8-fiber per port to support 4 x LC 10 GB breakout
- Guaranteed compatibility with recommended Tripp Lite cabling, including the N820-, N821-, N844-, N845- and N858-Series cables
- 8-fiber MTP ports are Polarity B, optimized for parallel optics and Base-8 Connectivity
Package Includes
- N482-3M8-LC12 40 GB to 10 GB Breakout Cassette
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332200327 |
Technology | Multimode; MTP/MPO |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.00 x 7.60 x 4.80 |
Shipping Weight (lbs.) | 0.50 |
CONNECTIONS
Ports | 12 |
Side A - Connector 1 | 8-STRAND MTP (MALE) |
Side B - Connector 1 | LC DUPLEX (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N816-01M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 1M (3.28 ft.) |
![]() |
N816-02M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 2M (6.56 ft.) |
![]() |
N816-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 3M (9.84 ft.) |
![]() |
N816-05M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 5M (16.4 ft.) |
![]() |
N818-01M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 1M (3.28 ft.) |
![]() |
N818-02M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 2M (6.56 ft.) |
![]() |
N818-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 3M (9.84 ft.) |
![]() |
N818-05M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 5M (16.4 ft.) |
![]() |
N820-01M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 1M (3.28 ft.) |
![]() |
N820-02M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 2M (6.56 ft.) |
![]() |
N820-03M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 3M (9.84 ft.) |
![]() |
N820-05M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 5M (16.4 ft.) |
![]() |
N821-01M-MG-T | 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 1 m |
![]() |
N821-02M-MG-T | 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 2 m |
![]() |
N821-03M-MG-T | 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 3 m |
![]() |
N821-05M-MG-T | 10G Duplex Multimode 50/125 OM4 LSZH Fiber Optic Cable (LC/LC), Push/Pull Tabs, Magenta, 5 m |
![]() |
N844-01M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3.28 ft.) |
![]() |
N844-02M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6.56 ft.) |
![]() |
N844-03M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (9.84 ft.) |
![]() |
N844-05M-12-P | MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16.4 ft.) |
![]() |
N858-11M-3X8-MG | MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40GB/100GB, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 11M (36.08 ft.) |
![]() |
N858-15M-3X8-MG | MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40GB/100GB, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 15M (49.21 ft.) |
![]() |
N858-23M-3X8-MG | MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40GB/100GB, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 23M (75.45 ft.) |
![]() |
N858-30M-3X8-MG | MTP/MPO Multimode Base-8 Trunk Cable, 24-Strand, 40GB/100GB, 40/100GBASE-SR4, OM4 Plenum-Rated (3xF/3xF), Push/Pull Tab, Magenta, 30M (98.42 ft.) |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.