40Gb Pass-Through Cassette - (x6) 12-Fiber MTP/MPO ( Female )
- High Density Fiber Cassette for use with Tripp Lite N482-01U and N482-02U High Density Fiber Enclosure Panels
- 40Gb Pass-through Cassette, with (x6) 12-Fiber MTP/MPO connections ( Female )
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Designed specifically for use with Tripp Lite cables, such as the N842-, N844- and N845-Series cables
- Factory terminated connectors reduce the time and labor required of field connector terminations
- This product is covered by a Lifetime Limited Warranty (coverage details)
N482-6M12-6M12
Have a Question?
Overview
Features
- High Density Fiber Cassette for use with Tripp Lite N482-01U and N482-02U High Density Fiber Enclosure Panels
- 40Gb Pass-through Cassette, with (x6) 12-Fiber MTP/MPO connections
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Designed specifically for use with Tripp Lite cables, such as the N842-, N844- and N845-Series cables
- Installation is simple, with the cassette being easily installed or removed using push / pull tabs to lock or unlock it from the panel; no tools required.
- Factory terminated connectors reduce the time and labor required of field connector terminations
Specifications
OVERVIEW
UPC Code | 037332184573 |
Technology | Multimode; MTP/MPO |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.40 x 4.10 x 2.40 |
Shipping Weight (lbs.) | 0.20 |
Unit Dimensions (hwd / in.) | 1.2 x 3.5 x 0.9 |
Unit Weight (lbs.) | 0.18 |
CONNECTIONS
Ports | 6 |
Side A - Connector 1 | 12-STRAND MTP (FEMALE) |
Side B - Connector 1 | 12-STRAND MTP (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N844-01M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.) |
![]() |
N844-02M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.) |
![]() |
N844-03M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.) |
![]() |
N844-05M-12-P | MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.) |
Resources & Downloads
Useful Web Pages
Product Videos
- An In-Depth Look at High-Density Fiber Patch Panel Solutions
https://www.tripplite.com/video/an-in-depth-look-at-high-density-fiber-patch-panel-solutions/76662 - Modular Fiber Patch Panels
https://www.tripplite.com/video/modular-fiber-patch-panels/136134 - High-Density Fiber Patch Panel Solution
https://www.tripplite.com/video/high-density-fiber-patch-panel-solution/75339
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.