40Gb Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female )
- High Density Fiber Cassette for use with Tripp Lite's N484-00U and N484-01U chassis'
- 40Gb Pass-through Cassette, with (x12) 12-Fiber MTP/MPO connections ( Female )
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Designed specifically for use with Tripp Lite cables, such as the N842-, N844- and N845-Series cables
- Factory terminated connectors reduce the time and labor required of field connector terminations
- This product is covered by a Lifetime Limited Warranty (coverage details)
N484-12M12
Have a Question?
Overview
Features
- High Density Fiber Cassette for use with Tripp Lite's N484-00U and N484-01U chassis'
- 40Gb Pass-through Cassette, with (x12) 12-Fiber MTP/MPO connections
- Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Designed specifically for use with Tripp Lite cables, such as the N842-, N844- and N845-Series cables
- Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required
- Factory terminated connectors reduce the time and labor required of field connector terminations
- Housing made of heavy duty, 1.0mm Cold Rolled Steel
- Includes dust caps for unused ports
System Requirements
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Designed specifically for use with Tripp Lite cables, such as the N842-, N844- and N845-Series cables
Package Includes
- N484-12M12 40GbE Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female )
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332187215 |
Technology | MTP/MPO |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.36 x 7.90 x 1.46 |
Shipping Weight (lbs.) | 0.49 |
Unit Dimensions (hwd / in.) | 1.4 x 4.4 x 0.8 |
Unit Weight (lbs.) | 0.3 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 122 F (-20 to 50 C) |
CONNECTIONS
Ports | 12 |
Side A - Connector 1 | 12-STRAND MTP (FEMALE) |
Side B - Connector 1 | 12-STRAND MTP (FEMALE) |
STANDARDS & COMPLIANCE
Approvals | RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N844-01M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.) |
![]() |
N844-02M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.) |
![]() |
N844-03M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.) |
![]() |
N844-05M-12-P | MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.) |
![]() |
N844-10M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (33 ft.) |
Resources & Downloads
Useful Web Pages
Product Videos
- N484-Series High-Density Copper/Fiber Cassette Solution
https://www.tripplite.com/video/n484-series-high-density-copper-fiber-cassette-solution/91921 - Modular Fiber Patch Panels
https://www.tripplite.com/video/modular-fiber-patch-panels/136134
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.