QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, 0.5M (20-in.)
- 40Gbps QSFP+ to QSFP+ 0.5M (20-in.) patch cable
- Meets or Exceeds 40-Gigabit Ethernet 40GBASE-CR4 standards
- Fully compliant to the latest QSFP+ MSA (Multi Source Agreement)
- SDR, DDR, and QDR Compatible
- This product is covered by a Lifetime Limited Warranty (coverage details)
N282-20N-BK
Have a Question?
Features
- 0.5M (20-in.) QSFP+ tp QSFP+ 40Gb Passive DAC Copper Infiniband cable
- Meets or Exceeds strict 40-Gigabit Ethernet 40GBase-CR4 standards
- SDR, DDR, and QDR Compatible
- QSFP+ to QSFP+ 30AWG SFF-8436 compliant cable and connector
- Up to 10.3125 Gbps transfer rate per channel ( 40Gb aggregate )
- Multi-platform support for 40Gb, SAS, Fibre Channel, and SONET
- Zinc die-cast QSFP+ connectors with "Pull-to-Release" latching
- Fully compliant to latest QSFP+ MSA ( Multi Source Agreement )
- Lower port cost and reduced power budget vs Fiber Optics
- RoHS, SFF-8436, and IEEE 802.3ba Compliant
- BER better than 10¹²
Specifications
OVERVIEW
UPC Code | 037332186096 |
Technology | SFP+/QSPP+/QSFP28 |
PHYSICAL
Color | Black |
Cable Outer Diameter (OD) | 6.5mm |
Cable Jacket Material | PVC |
Wire Gauge (AWG) | 30 |
Cable Length (ft.) | 1.7 |
Cable Length (in.) | 20 |
Minimum Bend Radius | 38mm |
Shipping Dimensions (hwd / in.) | 12.00 x 10.50 x 0.50 |
Shipping Weight (lbs.) | 0.23 |
ENVIRONMENTAL
Operating Temperature Range | 0℃ to +70℃ |
Storage Temperature Range | -20℃ to +85℃ |
Operating Humidity Range | 5% to 85% RH |
Storage Humidity Range | 5% to 85% RH |
COMMUNICATIONS
Network Speed | 40 Gbps |
IEEE Standards Supported | 802.3BA |
CONNECTIONS
Side A - Connector 1 | QSFP+ (MALE) |
Side B - Connector 1 | QSFP+ (MALE) |
FEATURES & SPECIFICATIONS
Cable Style | Passive |
STANDARDS & COMPLIANCE
Certifications | MSA SFF-8436 and RoHS compliant |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.