40Gb to 10Gb Breakout Cassette, (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex
Model Number: N484-2M12-LC12
- High Density Fiber Cassette for use with Tripp Lite's N484-00U and N484-01U chassis'
- 40Gb to 10Gb Breakout Cassette, with (x12) LC connections to (x2) 12-Fiber MTP/MPO connections ( Male w/Pins )
- 12-Fiber MTP ports are Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Cassette designed specifically for use with Tripp Lite cables, such as the N820-, N821-, N844- and N845-Series cables
- Internal OM4 wiring
- Complies with IEEE 802.3ae (10GbE) and ANSI T11.2 (Fibre Channel) requirements
- Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- High Density Fiber Cassette for use with Tripp Lite's N484-00U and N484-01U chassis'
- 40Gb to 10Gb Breakout Cassette, with (x12) LC connections to (x2) 12-Fiber OM4 MTP/MPO connections
- Complies with IEEE 802.3ae (10GbE) and ANSI T11.2 (Fibre Channel) requirements
- Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB
- 12-Fiber MTP ports are Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Cassette designed specifically for use with Tripp Lite cables, such as the N820-, N821-, N844- and N845-Series cables
- Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required
- Each cassette features factory terminated connectors that reduce the time and labor required of field connector terminations
- Housing made of heavy duty, 1.0mm Cold Rolled Steel
- Includes dust caps for unused ports
System Requirements
- 12-Fiber MTP ports are Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
- Guaranteed compatibility when used with recommended Tripp Lite cabling
- Cassette designed specifically for use with Tripp Lite cables, such as the N820-, N821-, N844- and N845-Series cables
Package Includes
- N484-2M12-LC12 40Gb to 10Gb Breakout Cassette, (x2) 12-Fiber OM4 MTP/MPO to (x12) LC Duplex
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332187185 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 1.80 x 5.80 x 7.50 |
Shipping Weight (lbs.) | 0.90 |
Unit Dimensions (hwd / in.) | 1.4 x 4.4 x 3.8 |
Unit Weight (lbs.) | 0.7 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 122 F (-20 to 50 C) |
CONNECTIONS
Ports | 12 |
Side A - Connector 1 | 12-STRAND MTP (MALE) |
Side B - Connector 1 | LC DUPLEX (FEMALE) |
FEATURES & SPECIFICATIONS
Technology | Multimode; MTP/MPO |
CERTIFICATIONS
Approvals | RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Accessories
Model Number | Description | |
---|---|---|
![]() |
N816-01M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 1M (3 ft.) |
![]() |
N816-02M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 2M (6 ft.) |
![]() |
N816-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 3M (10 ft.) |
![]() |
N816-05M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/SC) - Aqua, 5M (16 ft.) |
![]() |
N818-01M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 1M (3 ft.) |
![]() |
N818-02M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 2M (6 ft.) |
![]() |
N818-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 3M (10 ft.) |
![]() |
N818-05M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/ST) - Aqua, 5M (16 ft.) |
![]() |
N820-01M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 1M (3 ft.) |
![]() |
N820-02M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 2M (6 ft.) |
![]() |
N820-03M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 3M (10 ft.) |
![]() |
N820-05M-T | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable with Push/Pull Tab Connectors, (LC/LC) - Aqua, 5M (16 ft.) |
![]() |
N821-01M-MG-T | 10Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 1M (3 ft.) |
![]() |
N821-02M-MG-T | 10Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 2M (6.5 ft.) |
![]() |
N821-03M-MG-T | 10Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 3M (10 ft.) |
![]() |
N821-05M-MG-T | 10Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Push/Pull Tabs, Magenta, 5M (16 ft.) |
![]() |
N844-01M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.) |
![]() |
N844-02M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.) |
![]() |
N844-03M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.) |
![]() |
N844-05M-12-P | MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.) |
![]() |
N844-10M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (33 ft.) |
Model Number | Description | |
---|---|---|
![]() |
N844-10M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (33 ft.) |
![]() |
N844-05M-12-P | MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.) |
![]() |
N844-03M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.) |
![]() |
N844-02M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.) |
![]() |
N844-01M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.) |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- N484-Series High-Density Copper/Fiber Cassette Solution
https://www.tripplite.com/video/n484-series-high-density-copper-fiber-cassette-solution/91921 - Modular Fiber Patch Panels
https://www.tripplite.com/video/modular-fiber-patch-panels/136134
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.