QSFP+ to 10 GbE SFP+ Passive DAC Breakout Cable (M/M), QSFP+ to (x4) SFP+, Compatible to Cisco QSFP-4SFP10G-CU1M, 2M (6.56 ft.)
- Supports serial data rates up to 40 Gbps
- Complies with MSA SFF-8431 and SFF-8436 specifications
- Compatible to Cisco QSFP-4SFP10G-CU1M
- SDR, DDR and QDR compatible
- Zinc die-cast QSFP+ and SFP+ male connectors
- Pull-tab ejectors for quick, easy connections
- This product is covered by a Lifetime Limited Warranty (coverage details)
N281-02M-BK
Have a Question?
Features
- Ideal for data centers, high-end servers and enterprise wiring closets
- Lower port cost and power budget when compared to fiber optics
- Multi-platform support for 40GBASE-CR4, 10GBASE-CR4, 6G SAS, Fibre Channel and SONET
Top-of-the-Line Construction
- Zinc die-cast male connectors for superior EMI resistance
- Ergonomic pull-tab ejectors for quick, easy connections
- 8-pair wire technology optimized for bandwidth-intense applications
- Flexible 30 AWG conductors maintain smooth high-frequency response
Fully Compliant and Compatible
- Compatible with SDR, DDR and QDR
- Compatible with all QSFP and QSRP+ ports
- Complies with latest MSA (Multi-Source Agreement) SFF-8431 and SFF-8436 architecture
- Compatible to Cisco QSFP-4SFP10G-CU1M
Specifications
OVERVIEW
UPC Code | 037332193100 |
Technology | SFP+/QSPP+/QSFP28 |
PHYSICAL
Color | Black |
Cable Jacket Material | PVC |
Cable Outer Diameter (OD) | 4.2mm |
Wire Gauge (AWG) | 30 |
Cable Length (ft.) | 6.6 |
Cable Length (in.) | 79.2 |
Minimum Bend Radius | 23mm |
Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 0.50 |
Shipping Weight (lbs.) | 0.80 |
ENVIRONMENTAL
Operating Temperature Range | 0℃ to +70℃ |
Storage Temperature Range | -20℃ to +85℃ |
Operating Humidity Range | 5% to 85% RH |
Storage Humidity Range | 5% to 85% RH |
COMMUNICATIONS
Network Speed | 40 Gbps |
IEEE Standards Supported | 802.3BA |
CONNECTIONS
Side A - Connector 1 | QSFP+ (MALE) |
Side B - Connector 1 | (4) SFP+ (MALE) |
STANDARDS & COMPLIANCE
Certifications | MSA SFF-8431, MSA SFF-8436, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.