42-Device AC Mobile Charging Cart - Laptops and Chromebooks, 120V, NEMA 5-15P, 10 ft. (3.05 m) Cord, Black
Part Number: CSC42AC
- 42 internal NEMA 5-15R outlets provide up to 1,440 total watts for charging
- Hourly timer alternates charging zones to help prevent overloads
- In-cabinet RJ45 jack connects Ethernet peripherals, including routers and hotspots
- Dual external NEMA 5-15R outlets provide power for a monitor or projector
- 10-ft. (3.05 m) cord with NEMA 5-15P plug allows great flexibility in reaching AC outlets
- 2-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332226099 |
Product Type | Multi-Device Charger |
Charging Form Factor | Mobile Cart |
Functions | Charge; Secure |
Device Compatibility | Chromebook; Laptop |
Device Slots | 42 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Voltage Compatibility (VAC) | 120 |
Input Frequency | 60 Hz |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 10 |
CHARGING
Number of Charging Ports | 42 |
Charging Method | AC |
Charging Port Type | NEMA 5-15R |
Charging Ports Details | Pass through |
Charging Ports / Amps | (42) 12A |
Overcharge Protection | No |
Charging Amps per Port | 12A |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Charging Station Form Factor | Mobile Cart |
Shipping Dimensions (hwd / in.) | 46.85 x 26.77 x 29.13 |
Slot Dimensions - Bottom (hwd / in.) | 10.11 x 1.24 x 15.58 |
Slot Dimensions - Middle (hwd / in.) | 10.13 x 1.24 x 15.58 |
Slot Dimensions - Top (hwd / in.) | 10.13 x 1.24 x 15.58 |
Unit Dimensions (hwd / in.) | 43.050 x 26.040 x 28.840 (with handle installed) |
Unit Weight (lbs.) | 146.28 |
Number of Shelves | 3 |
FEATURES & SPECIFICATIONS
Cord Management | Yes |
EMI/RFI Line Noise Protection | No |
Locking | Yes |
Lock Type | Key |
IP68 Rated | No |
Built-In Circuit Breaker | Yes |
Overcurrent Protection | Yes |
Flow-Through Ventilation | Yes |
UV Sterilization | No |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle | Yes |
Questions & Answers
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1K | Extended Warranty and Technical Support for Select Tripp Lite Products – Cooling; KVM; PDUs; Power Inverters; UPS Systems |
WEXT2K | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDUs; Power Inverters; UPS Systems |
WEXT3K | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDUs; Inverters; UPS |
Documents & Downloads
Product Images