Part Number: SR42UBDP48
- 42U rack constructed from powder-coated steel that stands up to tough environments
- Mounting rails accept standard-width rack equipment up to 48 in. (1219 mm) deep
- Doors and side panels lock securely to help prevent damage, tampering or theft
- Ships fully assembled for quick deployment on pre-installed casters
- Provides physical equipment and media security required for PCI DSS compliance
- 5-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332239242 |
Device Compatibility | Patch Panel; Network Switch; UPS; Server |
Rack Type | Enclosure |
PHYSICAL
Color | Black |
Rack Height | 42U |
Rack Depth | Extra Deep |
Factory Preset Rack Depth (in.) | 28.125 |
Maximum Device Depth (in.) | 47.16 |
Minimum Device Depth (in.) | 4 |
Shipping Dimensions (hwd / in.) | 85.00 x 33.50 x 52.75 |
Unit Dimensions (hwd / in.) | 78.500 x 23.630 x 50.910 |
Unit Weight (lbs.) | 315 |
Weight Capacity - Rolling (lbs.) | 2250 |
Weight Capacity - Stationary (lbs.) | 3000 |
Number of Vertical Mounting Rails | 4 |
FEATURES & SPECIFICATIONS
Grounding Details | Front and Back door frames |
Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
Product Certifications | UL 60950-1 |
Product Compliance | RoHS; CE (Europe); UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
It's important to ensure that the server rack is properly cooled, and cold airflow is sufficient to prevent overheating and equipment failure. If you plan on buying a portable or in-rack air conditioner, and need to know how much cooling power you need, here are some helpful tips.
The amount of heat that a server rack produces depends on the type of equipment in the rack, the number of devices installed, and the workload of the equipment. As a general rule, a fully loaded server rack can produce anywhere between 4 and 20 kilowatts of heat.
Further Reading: Server Racks Explained
You can approximate the heat produced by a server rack (and therefore its cooling needs) by calculating the total heat output of all the devices in the rack. Almost all the power consumed by IT devices is converted into heat, so a server that consumes 300W will have a thermal output of approximately 300W (multiply by 3.41 to convert watts to BTU/h).
If your rack includes a UPS, it's even easier. Use the power capacity of the UPS to estimate the cooling load. For example, if the UPS has an output capacity for 1,800 watts, assume the thermal output is 1,800 watts also.
Further Reading: Server Racks Explained
Accessories
Data Center & IT Rack Cooling
Model Number | Description | |
---|---|---|
SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug | |
SRXFAN3U | SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet |
Cable Management
Model Number | Description | |
---|---|---|
SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
SRCABLEDUCT1UHD | SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
SRCABLEDUCT2UHD | SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
SRCABLEDUCTVRT | SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting | |
SRCABLELADDER | SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed | |
SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type | |
SRCABLERINGVRT | SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Flexible ring type & toolless mounting | |
SRCABLETRAY | SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation | |
SRCABLETRAYEXP | SmartRack Roof-Mounted Cable Trough Vertical Expansion Plates - Requires SRCABLETRAY | |
SRCABLEVRT3 | SmartRack 3-in. (7.62 cm) Wide High Capacity Vertical Cable Manager - Double finger duct |
Accessories
Model Number | Description | |
---|---|---|
SR1UBRUSH | SmartRack 1U Cable Pass-Through Panel with Brush Strip | |
SR1UPANEL10 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces | |
SR1UPANEL50 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces | |
SRBOLTDOWN | SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor | |
SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers | |
SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
SRCAGENUTS1224 | SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers | |
SRCASTERHDKIT | SmartRack Heavy-Duty Rolling Caster Kit, 4 pack | |
SRCOMBO | SmartRack Door Handles with Combination Lock with Bypass Key, 2-pack for Front and Rear Doors | |
SRFILTER | SmartRack Enclosure Filter Kit | |
SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) | |
SRSHELF4PHD | SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep) | |
SRSHELF4PKYBD | SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep) | |
SRSHELF4PSL | SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep) | |
SRSHELF4PSLHD | SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep) | |
SRSKIRT | SmartRack Enclosure Skirt Kit | |
SRSTABILIZE | SmartRack Anti-Tip Stabilizing Plate Kit - Provides extra stability for standalone enclosures | |
SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI | |
SRVRTBAR | SmartRack 42U Vertical Cable Management Bars | |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Product Images