45-Device AC Mobile Charging Cart - Laptops and Chromebooks, 120V, NEMA 5-15P, 10 ft. (3.05 m) Cord, Black
- 45 internal NEMA 5-15R outlets provide up to 1,440 total watts for charging
- Hourly timer alternates charging zones to help prevent overloads
- In-cabinet RJ45 jack connects Ethernet peripherals, including routers and hotspots
- Dual external NEMA 5-15R outlets provide power for a monitor or projector
- 10-ft. (3.05 m) cord with NEMA 5-15P plug allows great flexibility in reaching AC outlets
- 2-year limited warranty
CSC45AC
Have a Question?
Features
Typical Applications
- Charge up to 45 Chromebooks and laptops in schools, businesses and government organizations that rely on the daily use of mobile devices
- Easily and safely transport connected devices from room to room
- Use the laminate top as a workstation or a sturdy platform for A/V equipment
Package Includes
- CSC45AC 45-Device AC Charging Station Cart, Black
- Cart handle
- Input cord wrap
- (6) Protective bumpers
- (10) Hex screws
- Hex key
- (2) Keys
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332226082 |
Product Type | Multi-Device Charger |
Charging Form Factor | Mobile Cart |
Functions | Charge; Secure |
Device Compatibility | Chromebook; Laptop |
Device Slots | 45 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Voltage Compatibility (VAC) | 120 |
Input Frequency | 60 Hz |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 10 |
CHARGING
Number of Charging Ports | 45 |
Charging Method | AC |
Charging Port Type | NEMA 5-15R |
Charging Ports Details | Pass through |
Charging Ports / Amps | (45) 12A |
Overcharge Protection | No |
Charging Amps per Port | 12A |
PHYSICAL
Color | Black |
Antimicrobial Coating | No |
Charging Station Form Factor | Mobile Cart |
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 46.85 x 26.77 x 29.13 |
Slot Dimensions - Bottom (hwd / in.) | 10.11 x 1.14 x 15.58 |
Slot Dimensions - Middle (hwd / in.) | 10.13 x 1.14 x 15.58 |
Slot Dimensions - Top (hwd / in.) | 10.13 x 1.14 x 15.58 |
Unit Dimensions (hwd / in.) | 43.050 x 26.040 x 28.840 (with handle installed) |
Unit Weight (lbs.) | 110.23 |
Number of Shelves | 3 |
SPECIAL FEATURES
Cord Management | Yes |
EMI/RFI Line Noise Protection | No |
Locking | Yes |
Lock Type | Key |
Built-In Circuit Breaker | Yes |
Overcurrent Protection | Yes |
Flow-Through Ventilation | Yes |
UV Sterilization | No |
STANDARDS & COMPLIANCE
Certifications | UL 60950-1 (Power Component); CAN/CSA 22.2 No. 60950-1 (Power Component) |
Approvals | RoHS |
NOM (Mexico) | Tested to NOM (Mexico) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle | Yes |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1K | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2K | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3K | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Documents & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.