Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Extra-deep open frame rack organizes 45U of 19-inch rack-mount equipment and provides enhanced cable management in secure IT locations.

  • 45U 2-post open frame rack is 12 inches deep to provide more equipment mounting points
  • Made of heavy-duty steel with 12-24 threaded and numbered mounting holes
  • Accommodates toolless button mounting for PDUs and cable managers
  • Cable waterfalls, hooks and accessory bracket enhance cable management
  • Maximum load capacity is 2000 lb.
  • 5-year limited warranty

Features

Heavy-Duty 2-Post Open Frame Rack Organizes Up to 45U of Equipment
The SR2POSTDP12HD floor-standing open frame rack houses and organizes 45U of 19-inch rack-mount equipment compatible with 2-post mounting. It is ideal for network wiring closets, back offices and other secure areas where a locked enclosure is not required. Made of heavy-duty steel, the rack is 12 inches deep and can safely support up to 2000 pounds (907 kilograms) of equipment. A black powder-coated finish provides scratch resistance.

Extra-Deep Open Frame Design Allows Easy Access
In addition to increased airflow, an open frame design allows fast, easy access for installing, configuring and servicing cables and equipment. It also occupies less space than a full-size rack enclosure. The 12-inch depth improves stability and provides a large number of mounting points for switches, servers and telecom equipment.

Compatibility with Above-Rack Cable Management
Cable waterfalls at the top of the rack help reduce stress on cables by maintaining a proper bend radius. The side channels have cable tie anchors and support installation of the included cable hooks for efficient cable routing. A removable accessory bracket allows you to attach a wire basket at the top of the rack for compatibility with above-rack cable management systems.

Easy Assembly and Equipment Mounting
Assemble the self-squaring SR2POSTDP12HD using standard hand tools and the included hardware. The base plates of the rack can be bolted to the floor for stability. Multiple racks can be bolted together side by side for easy expansion. The rack has numbered 12-24 threaded mounting holes and keyhole slots to accept button mounts for toolless installation of vertical (0U) PDUs and cable managers.

Package Includes

  • (2) Side channels
  • (2) Base plates
  • (2) External waterfall brackets
  • (14) Cable hooks
  • (2) Accessory brackets for wire basket attachment
  • Internal waterfall brace
  • Assembly hardware
  • Equipment mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332266569
Device CompatibilityNetwork Switch; PDU; Patch Panel; Server; UPS
Rack TypeOpen-Frame
PHYSICAL
ColorBlack
Rack Height  45U
Rack DepthDeep
EIA Mounting Rails  12-24 threaded vertical mounting rails
Mounting Holes or SlotsYes
Maximum Device Depth (in.)48
Unit Dimensions (hwd / in.)85.830 x 20.300 x 13.500
Unit Weight (lbs.)92.00
Weight Capacity - Stationary (lbs.)2000
Number of Vertical Mounting Rails2
Mounting DetailsPre-tapped #12-24 EIA mounting holes front and back for standard 19" rack-mounting, Toolless button keyhole mounting slots, strap/cable tie anchors, can be bolted to the floor
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Built-in Cable ManagementYes
STANDARDS & COMPLIANCE
Product CertificationsIEC 60297-3
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Data Center & IT Rack Cooling

  Model Number Description
SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug SRFAN3U SRFAN3U SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug
SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet SRXFAN3U SRXFAN3U SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet

Accessories

  Model Number Description
SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor SRBOLTDOWN SRBOLTDOWN SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor
SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws SRSCREWS SRSCREWS SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws
SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) SRSHELF2P SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep)
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.