45U SmartRack 4-Post Mid-Depth Open Frame Rack
Model Number: SR45UBMDEXPND
- 45U SmartRack Premium open frame rack
- 36" (927mm) depth (with mounting depth increments from 4 to 31") and standard 24" (600mm) width
- 4 interior vertical posts with unthreaded square hole openings
- Ships fully assembled
- 3000 lb stationary / 2250 lb rolling load capacity
- Preinstalled casters and leveling feet
- Includes 50 pieces of M6 cage nuts and 50 pieces of M6 screws (equipment mounting hardware)
- 5-year limited warranty
Overview
The SR45UBMDEXPND is a 45U SmartRack enclosure with NO doors and NO side panels. The 'EXP' version is an expansion model used when several cabinets are bayed together. Its integrated baying tabs make it easy to combine multiple enclosures in rows for data center applications. This enclosure is also compatible with hot-aisle/cold-aisle configurations.
The SR45UBMDEXPND houses 3000 lb of standard 19-inch rack equipment in 45U. Its front and rear pairs of vertical rails have square mounting holes that are adjustable in quarter-inch increments from 4 to 31 inches. Adjustment is quick and an easy-view depth index ensures consistent rail placement without requiring time-consuming measurements. Each rack space within the enclosure is numbered for ready reference.
Two of the adjustable vertical mounting rails support toolless button-mount 0U installation of up to four compatible PDUs and cable managers. This feature makes it easier to route cabling to rack equipment and reduces cord clutter.
All components of the SR45UBMDEXPND are grounded to the enclosure frame. Front and rear threaded grounding points are provided for connection to the facility earth ground.
To simplify deployment, the SR45UBMDEXPND comes with preinstalled casters that enable it to be easily maneuvered into the desired location, where it can be secured by adjusting the preinstalled levelers. Note: the casters are intended for minor position adjustments and are not designed for moving the enclosure over long distances.
The SR45UBMDEXPND comes with a 5-year product warranty. As part of the SmartRack family, the SR45UBMDEXPND is compatible with Tripp Lite’s extensive range of rackmount accessories, enabling you to customize your solution to meet any requirement.
Features
- Ships fully assembled for rapid deployment and roll into place on pre-installed casters, allowing the enclosures to be pre-configured and rolled to the final installation location. Casters are removable.
- Front and rear sets of equipment mounting rails adjust in 1/4" increments. Adjustment is quick and convenient. The easy-view depth index ensures consistent rail placement without requiring time-consuming measurements.
- Tool-less accessory mounting rails (2 rails per enclosure) include slots for quick installation of compatible PDUs and vertical cable managers. Mounting slots are arranged in an industry-standard pattern compatible with a wide variety of accessories. Each rail can accommodate two vertical PDUs or cable managers side-by-side (four items per enclosure).
- Enclosure includes mounting hardware of 50 pieces of M6 cage nuts and 50 pieces of M6 screws
- Textured powder coat finish for tough resistance to environmental concerns such as deployment in warehouses.
- Maximum usable internal depth of 31 inches/79 cm (front to rear rail).
- Weight ratings of 3000 lb stationary and 2250 lb rolling.
- Built in baying tabs allow premium open frame racks to be combined securely in rows. Center-to-center width can be set at 600mm or 24" to match standard data center floor tiles.
- Leveling feet extend to allow premium open frame racks to be positioned on uneven floors. Levelers are removable.
- Convenient grounding system. All components are grounded to the premium open frame rack structure which includes multiple connections for facility ground.
- Open bottom for cable access.
- Included stabilizing brackets are used for shipment and can be reattached at the bottom of the premium open frame rack on the inside or outside of the rack.
- Compatibility with all cable management accessories.
Specifications
OVERVIEW
UPC Code | 037332174765 |
Rack Type | Open-Frame |
PHYSICAL
Color | Black |
Maximum Device Depth (in.) | 31 |
Minimum Device Depth (in.) | 4 |
Rack Height | 45U |
Shipping Dimensions (hwd / in.) | 90.25 x 26.00 x 37.80 |
Shipping Weight (lbs.) | 190.00 |
Unit Dimensions (hwd / in.) | 83.75 x 23.63 x 36 |
Unit Weight (lbs.) | 140 |
Weight Capacity - Rolling (lbs.) | 2250 |
Weight Capacity - Stationary (lbs.) | 3000 |
Rack Depth | Mid |
SPECIAL FEATURES
Grounding Lug | Front and Back door frames |
CERTIFICATIONS
Certifications | UL60950; RoHS; CE |
Approvals | EIA/ECA-310-E, IEC 60297-3-100 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the SR45UBMDEXPND model support page.
Accessories
Model Number | Description | |
---|---|---|
![]() |
4POSTRAILKIT | 4-Post Rack-Mount Installation Kit of select Rack-Mount UPS Systems |
![]() |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Model Number | Description | |
---|---|---|
![]() |
SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover |
![]() |
SRCABLEDUCT1UHD | SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover |
![]() |
SRCABLEDUCT2UHD | SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover |
![]() |
SRCABLEDUCTVRT | SmartRack 6-ft. (1.8 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting |
![]() |
SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type |
![]() |
SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
![]() |
SRCABLERINGVRT | SmartRack 6-ft. (1.8 m) Vertical Cable Manager - Flexible ring type & toolless mounting |
![]() |
SRLADDERATTACH | SmartRack Hardware Kit - Connects SRCABLELADDER to a wall or Open Frame Rack |
Model Number | Description | |
---|---|---|
![]() |
SRXFAN3U | SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet |
![]() |
SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug |
Model Number | Description | |
---|---|---|
![]() |
SRGROUND | SmartRack Copper Bus Grounding Bar |
![]() |
4POSTRAILKIT1U | 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit |
![]() |
SRBOLTDOWN | SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor |
![]() |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
![]() |
SRSCREWS | SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws |
![]() |
SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.) |
![]() |
SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lb / 18 kg capacity; 12-in. / 305 mm depth.) |
![]() |
SRSHELF4PHD | SmartRack Heavy-Duty Fixed Shelf (250 lb/113 kg capacity; 26 in/660 mm depth) |
![]() |
SRSHELF4PKYBD | SmartRack Keyboard Shelf (25 lb/11 kg capacity; 16 in / 406 mm depth) |
![]() |
SRSHELF4PSL | SmartRack Standard Sliding Shelf (50 lb/23 kg capacity; 28.3 in/719 mm depth) |
![]() |
SRSHELF4PSLHD | SmartRack Heavy-Duty Sliding Shelf (200 lb/91 kg capacity; 28.3 in/719 mm depth.) |
![]() |
SRSTABILIZE | SmartRack Anti-Tip Stabilizing Plate Kit - Provides extra stability for standalone enclosures |
![]() |
SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers |
![]() |
SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers |
![]() |
SRCAGENUTS1224 | SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers |
![]() |
SRCASTER | SmartRack Rolling Caster Kit, 4 pack |
![]() |
SRCASTERHDKIT | SmartRack Heavy-Duty Rolling Caster Kit, 4 pack |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Documentation
Design Resources
Product Literature
- Integrated Solutions Brochure (English)
- SmartRack Racks and Accessories Overview for Canada (12-542) Flyer (English)
- SmartRack Racks and Accessories Overview (12-543) Flyer (English)
- Rack Basics: Everything You Need to Know Before You Equip Your Data Center White Paper 120v (English)
- Rack Basics: Everything You Need to Know Before You Equip Your Data Center White Paper 230v (English)
- Increase Rack Cooling Efficiency and Solve Heat-Related Problems 230v (English)
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.